- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
4-piece set Screwdriver Set
Specifications of ED-50
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Number Contained In A Packet
- 4 pcs./set
-
- Application
- A convenient four-piece screwdriver set for screw tightening work around the home.
-
- Function 1
- A set convenient for its portability.
-
- Function 2
- Can be used for regular screws.
-
- Function 3
- With a magnet that prevents the screws from falling.
-
- Function 4
- T type handle is included for eye bolt rotation.
-
- Material 1
- Shaft: Carbon Tool Steel
-
- Set Contents Accessories
- -6mm・+No.0・+No.1・+No.2
-
- Notes 1
- A non-insulated tool. Do not use the product for items energized with an electric current. You may get an electric shock.
-
- Notes 2
- Pay careful attention when using and use a screwdriver that fits the size of the screw.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 196.98
|
EVA TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Number Contained In A Packet
- 4 pcs./set
-
- Application
- A convenient four-piece screwdriver set for screw tightening work around the home.
-
- Function 1
- A set convenient for its portability.
-
- Function 2
- Can be used for regular screws.
-
- Function 3
- With a magnet that prevents the screws from falling.
-
- Function 4
- T type handle is included for eye bolt rotation.
-
- Material 1
- Shaft: Carbon Tool Steel
-
- Set Contents Accessories
- -6mm・+No.0・+No.1・+No.2
-
- Notes 1
- A non-insulated tool. Do not use the product for items energized with an electric current. You may get an electric shock.
-
- Notes 2
- Pay careful attention when using and use a screwdriver that fits the size of the screw.
Product Description
A 4-piece screwdriver set that's convenient for its portability.
Specifications of ED-50
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Number Contained In A Packet
- 4 pcs./set
-
- Application
- A convenient four-piece screwdriver set for screw tightening work around the home.
-
- Function 1
- A set convenient for its portability.
-
- Function 2
- Can be used for regular screws.
-
- Function 3
- With a magnet that prevents the screws from falling.
-
- Function 4
- T type handle is included for eye bolt rotation.
-
- Material 1
- Shaft: Carbon Tool Steel
-
- Set Contents Accessories
- -6mm・+No.0・+No.1・+No.2
-
- Notes 1
- A non-insulated tool. Do not use the product for items energized with an electric current. You may get an electric shock.
-
- Notes 2
- Pay careful attention when using and use a screwdriver that fits the size of the screw.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 196.98
|
EVA TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?