(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deep Socket 12.7

Deep Socket 12.7

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 276.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S4D-10
S4D-12
S4D-13
S4D-14
S4D-17
S4D-19
S4D-21
S4D-22
S4D-24
S4D-27
S4D-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 276.45

SKJ TOOL 1 Piece(s) 31 Day(s) 10

฿ 278.88

SKJ TOOL 1 Piece(s) 31 Day(s) 12

฿ 280.24

SKJ TOOL 1 Piece(s) 31 Day(s) 13

฿ 280.39

SKJ TOOL 1 Piece(s) 31 Day(s) 14

฿ 283.27

SKJ TOOL 1 Piece(s) 31 Day(s) 17

฿ 294.77

SKJ TOOL 1 Piece(s) 31 Day(s) 19

฿ 295.53

SKJ TOOL 1 Piece(s) 31 Day(s) 21

฿ 312.44

SKJ TOOL 1 Piece(s) 31 Day(s) 22

฿ 334.32

SKJ TOOL 1 Piece(s) 31 Day(s) 24

฿ 394.09

SKJ TOOL 1 Piece(s) 31 Day(s) 27

฿ 479.50

SKJ TOOL 1 Piece(s) 31 Day(s) 30

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Ideal for cases where protrusion of the bolt is evident or work in a deep area.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.

Product Description

This deep type is suited to protruding bolt nuts.

Part Number
S4D-10
S4D-12
S4D-13
S4D-14
S4D-17
S4D-19
S4D-21
S4D-22
S4D-24
S4D-27
S4D-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 276.45

SKJ TOOL 1 Piece(s) 31 Day(s) 10

฿ 278.88

SKJ TOOL 1 Piece(s) 31 Day(s) 12

฿ 280.24

SKJ TOOL 1 Piece(s) 31 Day(s) 13

฿ 280.39

SKJ TOOL 1 Piece(s) 31 Day(s) 14

฿ 283.27

SKJ TOOL 1 Piece(s) 31 Day(s) 17

฿ 294.77

SKJ TOOL 1 Piece(s) 31 Day(s) 19

฿ 295.53

SKJ TOOL 1 Piece(s) 31 Day(s) 21

฿ 312.44

SKJ TOOL 1 Piece(s) 31 Day(s) 22

฿ 334.32

SKJ TOOL 1 Piece(s) 31 Day(s) 24

฿ 394.09

SKJ TOOL 1 Piece(s) 31 Day(s) 27

฿ 479.50

SKJ TOOL 1 Piece(s) 31 Day(s) 30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1