(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Impact Hexagon Wrench

Impact Hexagon Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 505.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-2-4H-5
1-2-4H-6
1-2-4H-8
1-2-4H-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Product Height
(mm)
Product Weight
(g)
Guarantee Torque Function 2

฿ 505.31

SKJ TOOL 1 Piece(s) 31 Day(s) 5 60 80 26.5N.M The guaranteed torque is 26.5 N·m.

฿ 505.31

SKJ TOOL 1 Piece(s) 31 Day(s) 6 60 80 46.1N.M The guaranteed torque is 46.1 N·m.

฿ 520.40

SKJ TOOL 1 Piece(s) 31 Day(s) 8 62 100 108N.M The guaranteed torque is 108 N·m.

฿ 523.44

SKJ TOOL 1 Piece(s) 31 Day(s) 10 70 120 206N.M The guaranteed torque is 206 N·m.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    Hex for Hexagon socket head bolt
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    30
  • Product Depth(mm)
    30
  • Material 1
    Made from Special Alloy
  • Application details
    Tightening and loosening work for hex socket bolts / hex socket set screws, etc.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.

Product Description

High grade steel alloy is used to make a highly durable and unified body.

Part Number
1-2-4H-5
1-2-4H-6
1-2-4H-8
1-2-4H-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Product Height
(mm)
Product Weight
(g)
Guarantee Torque Function 2

฿ 505.31

SKJ TOOL 1 Piece(s) 31 Day(s) 5 60 80 26.5N.M The guaranteed torque is 26.5 N·m.

฿ 505.31

SKJ TOOL 1 Piece(s) 31 Day(s) 6 60 80 46.1N.M The guaranteed torque is 46.1 N·m.

฿ 520.40

SKJ TOOL 1 Piece(s) 31 Day(s) 8 62 100 108N.M The guaranteed torque is 108 N·m.

฿ 523.44

SKJ TOOL 1 Piece(s) 31 Day(s) 10 70 120 206N.M The guaranteed torque is 206 N·m.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1