(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS-211M11PCS |
TS-413M13PCS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | Width across flat dimension (S Measurement) | Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) | Set Contents Accessories | Specification 1 | Material 1 | Material 2 | Function 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,023.62 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 6.35 | 5.5 ~ 14 | 1/4 | Socket (5.5, 6, 7, 8, 10, 12, 13, 14 mm), Ratchet Handle, Extension Bar 75 mm, Universal Joint | 11 Pcs Included | Chrome Vanadium Steel | Chrome Plated | Surface contact finish is gentle on bolt corners. | ||
฿ 2,620.95 |
SKJ TOOL | 1 Piece(s) | 3 Day(s) | 12.7 | 10 ~ 24 | 1/2 | DR Ratchet Handle, DR Extension Bar 150 mm, DR Sockets (10, 12, 13, 14, 15, 17, 19, 21, 22, 24 mm), DR Universal Joint. | 13 Pcs Included | Chrome Vanadium Steel (Mirror Polish Finish) | - | - |
Convenient, portable socket wrench that compactly stores ratchet handles and socket sets together.
[Features]
· Can compactly store ratchet handles and sockets.
[Applications]
· Tightening and loosening hex bolts and nuts.
Part Number |
---|
TS-211M11PCS |
TS-413M13PCS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | Width across flat dimension (S Measurement) | Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) | Set Contents Accessories | Specification 1 | Material 1 | Material 2 | Function 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,023.62 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 6.35 | 5.5 ~ 14 | 1/4 | Socket (5.5, 6, 7, 8, 10, 12, 13, 14 mm), Ratchet Handle, Extension Bar 75 mm, Universal Joint | 11 Pcs Included | Chrome Vanadium Steel | Chrome Plated | Surface contact finish is gentle on bolt corners. | ||
฿ 2,620.95 |
SKJ TOOL | 1 Piece(s) | 3 Day(s) | 12.7 | 10 ~ 24 | 1/2 | DR Ratchet Handle, DR Extension Bar 150 mm, DR Sockets (10, 12, 13, 14, 15, 17, 19, 21, 22, 24 mm), DR Universal Joint. | 13 Pcs Included | Chrome Vanadium Steel (Mirror Polish Finish) | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?