(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

2Way Ratchet Handle

2Way Ratchet Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of ERH-23E

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.35 ~ 9.5
  • Socket Shape
    Hexagonal
  • Drive (For Electric Drill, Shaft Dimension) (Inches)
    1/4 / 3/8
  • Total Length (L Dimension)(mm)
    175~215
  • Function 1
    It can extend in three steps from 175 mm to 215 mm.
  • Function 2
    Drive pin 6.35 mm (1/4 inch) and 9.5 mm (3/8 inch) corresponding ratchet handle.
  • Function 3
    With resin grip.
  • Material 1
    Chrome Vanadium Steel
  • Note 1
    Use the bolts and nuts that match the size. Insert bolts and nuts completely down to the base. Insert the square drive to its base. Do not expose to additional impacts, such as hammer strikes, etc. Do not use for purposes and applications other than those primarily specified.
  • Product Width(mm)
    40
  • Product Height(mm)
    163
  • Product Depth(mm)
    30
  • Product Weight(g)
    320
  • Supplement 1
    Drive pin 1/4 and 3/8 socket ratchet handle.
Part Number
ERH-23E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 714.31

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5 / 6.35
  • Socket Shape
    Hexagonal
  • Drive (For Electric Drill, Shaft Dimension) (Inches)
    3/8 / 1/4
  • Total Length (L Dimension)(mm)
    175~215
  • Function 1
    It can extend in three steps from 175 mm to 215 mm.
  • Function 2
    Drive pin 6.35 mm (1/4 inch) and 9.5 mm (3/8 inch) corresponding ratchet handle.
  • Function 3
    With resin grip.
  • Material 1
    Chrome Vanadium Steel
  • Note 1
    Use the bolts and nuts that match the size. Insert bolts and nuts completely down to the base. Insert the square drive to its base. Do not expose to additional impacts, such as hammer strikes, etc. Do not use for purposes and applications other than those primarily specified.
  • Product Width(mm)
    40
  • Product Height(mm)
    163
  • Product Depth(mm)
    30
  • Product Weight(g)
    320
  • Supplement 1
    Drive pin 1/4 and 3/8 socket ratchet handle.

Product Description

With fine movement, it supports work in narrow places.

Specifications of ERH-23E

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    6.35 ~ 9.5
  • Socket Shape
    Hexagonal
  • Drive (For Electric Drill, Shaft Dimension) (Inches)
    1/4 / 3/8
  • Total Length (L Dimension)(mm)
    175~215
  • Function 1
    It can extend in three steps from 175 mm to 215 mm.
  • Function 2
    Drive pin 6.35 mm (1/4 inch) and 9.5 mm (3/8 inch) corresponding ratchet handle.
  • Function 3
    With resin grip.
  • Material 1
    Chrome Vanadium Steel
  • Note 1
    Use the bolts and nuts that match the size. Insert bolts and nuts completely down to the base. Insert the square drive to its base. Do not expose to additional impacts, such as hammer strikes, etc. Do not use for purposes and applications other than those primarily specified.
  • Product Width(mm)
    40
  • Product Height(mm)
    163
  • Product Depth(mm)
    30
  • Product Weight(g)
    320
  • Supplement 1
    Drive pin 1/4 and 3/8 socket ratchet handle.
Part Number
ERH-23E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 714.31

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1