(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Slim Wrench Set

Mini Slim Wrench Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of EMS-08TSET

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    3.2×4 / 4×5 / 5×5.5 / 5.5×6 / 6×7 / 7×8 / 8×9 / 9×10
  • Single Product/Set Classification
    Set Parts
  • Thickness(mm)
    1.6
  • Set Content (mm)
    3.2×4、4×5、5×5.5、5.5×6、6×7、7×8、8×9、9×10
  • Set Content (Nos.)
    8
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Ultrathin type with thickness of 1.6 mm is convenient for narrow and deep spaces.
  • Function 2
    The offset part has a rising angle of 20°, which helps secure the space for the hand even in a flat place, making it convenient for avoiding obstacles.
  • Function 3
    A small-type wrench with chain that is convenient for storing and carrying.
  • Material
    Carbon Steel
  • Set Content
    Wrench X 8 sizes; Portable Chain.
  • Note 1
    Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Product Width(mm)
    17
  • Product Height(mm)
    100
  • Product Depth(mm)
    15
  • Product Weight(g)
    80
Part Number
EMS-08TSET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 509.51

TOOL 1 Piece(s) Same day

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    6×7 / 4×5 / 8×9 / 5.5×6 / 3.2×4 / 5×5.5 / 7×8 / 9×10
  • Single Product/Set Classification
    Set Parts
  • Thickness(mm)
    1.6
  • Set Content (mm)
    3.2×4、4×5、5×5.5、5.5×6、6×7、7×8、8×9、9×10
  • Set Content (Nos.)
    8
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Ultrathin type with thickness of 1.6 mm is convenient for narrow and deep spaces.
  • Function 2
    The offset part has a rising angle of 20°, which helps secure the space for the hand even in a flat place, making it convenient for avoiding obstacles.
  • Function 3
    A small-type wrench with chain that is convenient for storing and carrying.
  • Material
    Carbon Steel
  • Set Content
    Wrench X 8 sizes; Portable Chain.
  • Note 1
    Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Product Width(mm)
    17
  • Product Height(mm)
    100
  • Product Depth(mm)
    15
  • Product Weight(g)
    80

Product Description

Ultra-thin type is optimal for work in narrow and deep spaces.

Specifications of EMS-08TSET

  • Type
    Combination
  • Ratchet mechanism
    Not Included
  • Swivel (flex)
    Not Included
  • Width across flat dimension(mm)
    3.2×4 / 4×5 / 5×5.5 / 5.5×6 / 6×7 / 7×8 / 8×9 / 9×10
  • Single Product/Set Classification
    Set Parts
  • Thickness(mm)
    1.6
  • Set Content (mm)
    3.2×4、4×5、5×5.5、5.5×6、6×7、7×8、8×9、9×10
  • Set Content (Nos.)
    8
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Ultrathin type with thickness of 1.6 mm is convenient for narrow and deep spaces.
  • Function 2
    The offset part has a rising angle of 20°, which helps secure the space for the hand even in a flat place, making it convenient for avoiding obstacles.
  • Function 3
    A small-type wrench with chain that is convenient for storing and carrying.
  • Material
    Carbon Steel
  • Set Content
    Wrench X 8 sizes; Portable Chain.
  • Note 1
    Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Product Width(mm)
    17
  • Product Height(mm)
    100
  • Product Depth(mm)
    15
  • Product Weight(g)
    80
Part Number
EMS-08TSET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 509.51

TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1