1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnet Impact Holder

SKJ TOOL

Magnet Impact Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,006.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air impact wrench can be tidily stowed away.

Part Number
SMT-90I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,006.65

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Tool Holder Maximum Load(kg) 8 With / Without Handle Not Included
Body Size(mm) (Approx.) Width 130 x Height 355 x Ring Diameter 90 Mass(g) 1000 Product Width(mm) 130
Product Height(mm) 355 Product Depth(mm) 125 Use Storage or arrangement of air impact wrenches.
Function 1 An air impact wrench can be stowed in the 90 mm diameter ring. Function 2 Sockets and screwdrivers can be stored in the upper hook and hole respectively. Function 3 Hook can store air hoses or extension cords.
Function 4 Can be attached to tool cabinets etc. with a magnet. Precautions 1 Do not bring near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. Precautions 2 Affix to a flat surface with no unevenness.
Precautions 3 Do not use it for anything other than the intended purpose.