(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tabletop drilling machine optimal for iron, wood, etc., drilling work.
[Features]
· A product with a powerful 600 W motor, which can easily drill 13 mm holes in steel and 30 mm holes in wood.
[Applications]
· Drilling for iron and woodwork / woodwork involving large-scale machining, etc.
Product Model | Bench Drilling Machine | Suitable Drill(mm) | Ironworking 13/woodworking 30 | Power(V) | Single-phase 100 |
---|---|---|---|---|---|
Table Dimensions (Square)(mm) | 205×205 | Number of Turns(min-1) | (50Hz)580/890/1320/1900/2650・(60Hz)700/1070/1580/2290/3180 | Power | Current: 6.5 A / Power Consumption: 600 W (For both 50 and 60 Hz) |
Max. Feed Width of Drill(mm) | 60 | Arm Dimensions(mm) | 125 | Product Width(mm) | 440 |
Product Height(mm) | 750 | Product Depth(mm) | 265 | Mass(g) | 31500 |
Set Contents and Accessories | Chuck Handle / Hexagonal Shaft Wrench 3/4 mm | Chuck Table Spacing(mm) | 280 | Chuck Base Spacing(mm) | 390 |
Table Up-down Movement Distance(mm) | 280 | Base Work Surface(mm) | 155×154 | Drill Chuck(mm) | 1.5~13 |
Depth Stopper Gauge | Available | Size When Assembled(mm) | 750 | Use | Drilling for iron working and woodworking / woodworking for a multitude of large-scale jobs. |
Function 1 | With a powerful 600 W motor, it can easily drill 13 mm holes in steel and 30 mm holes in wood. | Function 2 | Large type (pocket dimensions: 125 mm, length: 750 mm) is ideal for drilling holes in large materials and for drilling holes with large drills. | Function 3 | Workpiece table can be raised and lowered with one hand. |
Function 4 | You can even easily drill multiple holes of same depths with a depth stopper gauge. | Function 5 | The optimum rotation speed can be adjusted due to replacement type belt with 5 speed adjustment function. | Precaution 1 | Be sure to read the instruction manual before use. |
Precaution 2 | Please use protective glasses when working. | Precaution 3 | Also wear a dust protection mask when carrying out dust-creating work. |
Please check the type/dimensions/specifications of the part SDP-600V in the Desktop Drilling Machine 600 W series.
How can we improve?
How can we improve?