(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth-Telon Gloves Conductive Rubber Gloves

Earth-Telon Gloves Conductive Rubber Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 04-115-01

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Conductivity
  • Detail Type
    Anti-static gloves for disaster prevention
  • Total Length(mm)
    400
  • Tensile Strength
    12 MPa or greater
  • Stretch
    500 % or more
  • Electric Resistant
    5 X 107 Ω or Less
  • Quantity
    1 Pair
Part Number
04-115-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,838.89

ANTI-STATIC GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Conductivity
  • Detail Type
    Anti-static gloves for disaster prevention
  • Total Length(mm)
    400
  • Tensile Strength
    12 MPa or greater
  • Stretch
    500 % or more
  • Electric Resistant
    5 X 107 Ω or Less
  • Quantity
    1 Pair

Product Description

These conductive rubber gloves leak static electricity quickly, preventing disasters and problems before they occur.

Specifications of 04-115-01

  • Product Model
    Non-Coat
  • Specifications
    Long
  • The intended use
    Conductivity
  • Detail Type
    Anti-static gloves for disaster prevention
  • Total Length(mm)
    400
  • Tensile Strength
    12 MPa or greater
  • Stretch
    500 % or more
  • Electric Resistant
    5 X 107 Ω or Less
  • Quantity
    1 Pair
Part Number
04-115-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,838.89

ANTI-STATIC GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1