1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Big Snake (Part Number)

Big Snake
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 757.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Smooth cutting is achieved with black fluorine coating. Reduced buckling and silent type with a laser slit. With high-grade specification, available at a surprisingly great price.

Part Number
MAT-OR-165
MAT-OR-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

฿ 757.66

TIPSAW 1 Piece(s) 6 Day(s) 1654534587 262026

฿ 757.66

TIPSAW 1 Piece(s) 6 Day(s) 1904534587 262033

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 52
Center Hole Diameter(mm) 20 Compatible Cutting Material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Fiber Board, Lath Cut, Color Plywood Compatible Models Round
Fluorine Black Slit 4P