(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
YAMASHIN original. Original Super Almighty. Cutting wood, aluminum, iron, or PVC is possible with this one piece thanks to powder metal chips.
Part Number |
---|
SPT-YSD-100SOX |
SPT-YSD-125SOX |
SPT-YSD-148SOX |
SPT-YSD-165SOX |
SPT-YSD-180SOX |
SPT-YSD-190SOX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Maximum Operating Rotation Speed (rpm) | Compatible Models | Chip Guard Ball | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,431.46 | TIPSAW | 1 Piece(s) | 8 Day(s) | 100 | 1.1 | 32 | 13,000 | Collection | NA | 4534587 501002 | ||
฿ 1,467.31 | TIPSAW | 1 Piece(s) | 5 Day(s) | 125 | 1.5 | 40 | 10,000 | Collection/Circular Saw | NA | 4534587 501255 | ||
฿ 1,444.16 | TIPSAW | 1 Piece(s) | 5 Day(s) | 148 | 1.5 | 52 | 6,000 | Round | NA | 4534587 501484 | ||
฿ 1,444.16 | TIPSAW | 1 Piece(s) | 5 Day(s) | 165 | 1.5 | 55 | 6,000 | Round | Available | 4534587 501651 | ||
฿ 2,030.72 | TIPSAW | 1 Piece(s) | 10 Day(s) | 180 | 1.5 | 44 | 6,000 | Dustproof/Dust-Collection Circular Saws, High-Speed Chipsaw | NA | 4534587 501804 | ||
฿ 1,444.16 | TIPSAW | 1 Piece(s) | 10 Day(s) | 190 | 1.5 | 55 | 6,000 | Round | Available | 4534587 501903 |
Loading...
work material | Iron | Center Hole Diameter(mm) | 20 | Compatible Cutting Material | Wood, Laminated Wood, Steel, Aluminum PVC Pipe |
---|---|---|---|---|---|
Fluorine | Permeating Fluorine Coating | Slit | 3P |
How can we improve?
How can we improve?