1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SIDING Master (for Cutting Ceramic Siding Materials)

SIDING Master (for Cutting Ceramic Siding Materials)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,185.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For all-purpose siding. Easily cuts ceramic siding and various other materials. Top grade. Uses ultra-hardness ceramic-based tip.

Part Number
SPT-YSD-100SOY
SPT-YSD-125SOY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models JAN Code

฿ 1,185.57

TIPSAW 1 Piece(s) 6 Day(s) 1001413,000Collection4534587 507219

฿ 1,229.49

TIPSAW 1 Piece(s) 12 Day(s) 1251810,000Collection/Circular Saw4534587 507226

Loading...

  1. 1

Basic Information

work material Vinyl Chloride & Plastic Blade thickness(mm) 1.4 Center Hole Diameter(mm) 20
Compatible Cutting Material Ceramic Siding Material, Gypsum Board, Decorative Gypsum Board, Particle Board, Calcium Silicate Board, Lath Board, Kitchen Panels, Slate Corrugated Board Slit NA