1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro Metal (for Both Iron and Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,561.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The base metal was thinned with a special stepped processing to adopt an ultra-thin blade with a 1.3 mm tip.

 
Part Number
TT-YSD-147PM
TT-YSD-165PM
TT-YSD-180PM
TT-YSD-190PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Compatible Models JAN Code

฿ 2,561.27

TIPSAW 1 Piece(s) 5 Day(s) 14736Round4534587 010016

฿ 2,605.19

TIPSAW 1 Piece(s) 5 Day(s) 16540Round4534587 010023

฿ 2,561.27

TIPSAW 1 Piece(s) 5 Day(s) 18040Dustproof/Dust-Collection Circular Saws, High-Speed Chipsaw4534587 010030

฿ 2,692.87

TIPSAW 1 Piece(s) 3 Day(s) 19040Round4534587 010047

Loading...

  1. 1

Basic Information

work material For Both Iron and Stainless Steel Blade thickness(mm) 1.3 Center Hole Diameter(mm) 20
Maximum Operating Rotation Speed(rpm) 6,000 Compatible Cutting Material Ironwork Material, Stainless Steel, C Channel, Steel Board, Round Iron Pipe, Spiral Duct, Light Ceiling Material Fluorine NA