1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mr Pachen Shaver Almighty Model 165 mm Small Tip Saw Cutter (Part Number)

ORIGINAL WORKTOOLS

Mr Pachen Shaver Almighty Model 165 mm Small Tip Saw Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Capable of cutting at a speed suitable for the cut material. 1 unit equipped with cutting, shaving, and sharpening functions.

Part Number
TT-YSD-165MRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ORIGINAL WORKTOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Other Related Products Applicable Tip Saw: Outer Diameter(mm) 165 Applicable Tip Saw: Hole Diameter(mm) 22
Applicable Tip Saw: Blade Thickness(mm) 1.6 Detailed Type Genuine Blade Tipped Saw Blade Quantity 40
JAN Code 4534587 141666