(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Henkel High-Performance Instant Adhesives

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 632.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
401-20N
406-20N
454-20N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications, viscosity JAN Code Trusco Code Mass
(g)
Fixation Time (22°C) Contents

฿ 632.91

QUICK SETTING ADHESIVES 1 Piece(s) Same day Low Viscosity 6902545452679 423-5738 30g 20~45 Second 1 pc (20 g)

฿ 632.91

QUICK SETTING ADHESIVES 1 Piece(s) 1 Day(s) Medium viscosity 6902545452709 423-5754 30g 10~20 Second 1 pc (20 g)

฿ 882.81

QUICK SETTING ADHESIVES 2 Piece(s) 8 Day(s) Gel 6902545452938 447-0397 20g 60~210 Second 1 pc (20 g)

Basic Specifications

  • Product Type
    Instant adhesive
  • Color
    Transparency
  • Details Type
    For low-adhesive materials
  • Features
    Highly functional instant adhesive that can handle hard to bond materials at ultrahigh speeds.
  • Application
    Adhesion to PBT, polyacetal, soft PVC, polyurethane, silicone rubber, etc.
  • Material main components
    Cyanoacrylate-based
  • Contents
    1 pc (20 g)

Product Description

High-performance instant adhesive.
[Features]
·Suitable for adhesion of difficult-to-adhere adherends.
·Fixes at high speed among instant adhesives.
[Applications]
·General adhesion of metal, resin, and rubber materials.
·General adhesion to PBT, polyacetal, soft PVC, polyurethane, silicone rubber, etc.

Part Number
401-20N
406-20N
454-20N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications, viscosity JAN Code Trusco Code Mass
(g)
Fixation Time (22°C) Contents

฿ 632.91

QUICK SETTING ADHESIVES 1 Piece(s) Same day Low Viscosity 6902545452679 423-5738 30g 20~45 Second 1 pc (20 g)

฿ 632.91

QUICK SETTING ADHESIVES 1 Piece(s) 1 Day(s) Medium viscosity 6902545452709 423-5754 30g 10~20 Second 1 pc (20 g)

฿ 882.81

QUICK SETTING ADHESIVES 2 Piece(s) 8 Day(s) Gel 6902545452938 447-0397 20g 60~210 Second 1 pc (20 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1