- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Loctite Extend Rust Treatment Rust Converting Anti-Rust Agent
Specifications of EXTEND
-
- Type
- Paste
-
- Product Type
- Rust conversion agent
-
- Main Ingredient
- Synthetic Latex Resin
-
- Operating Temperature Range(°C)
- 10~121℃
-
- Color
- Translucent White
-
- Trusco Code
- 336-8734
-
- Mass
- 390g
-
- Features
- Protects metal surfaces by halting the progress of rust on steel and iron surfaces, etc. (Converts red rust into black rust) Easy to use as it does not require blasting, etc. Can be used as an undercoat for all kinds of industrial-use paints.
-
- Application 1
- Maintenance of trucks, power plants, fences, guardrails, factories, rust-prone equipment.
-
- Application 2
- Prime coating rust proofing for paint and the like.
-
- Amount Of Content
- 1 pc (236 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,555.00
|
RUST REMOVERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (236 ml) |
Basic Specifications
-
- Type
- Paste
-
- Product Type
- Rust conversion agent
-
- Main Ingredient
- Synthetic Latex Resin
-
- Operating Temperature Range(°C)
- 10~121℃
-
- Color
- Translucent White
-
- Trusco Code
- 336-8734
-
- Mass
- 390g
-
- Features
- Protects metal surfaces by halting the progress of rust on steel and iron surfaces, etc. (Converts red rust into black rust) Easy to use as it does not require blasting, etc. Can be used as an undercoat for all kinds of industrial-use paints.
-
- Application 1
- Maintenance of trucks, power plants, fences, guardrails, factories, rust-prone equipment.
-
- Application 2
- Prime coating rust proofing for paint and the like.
-
- Amount Of Content
- 1 pc (236 ml)
Product Description
A rust remover applied on metal surfaces for protection by suppressing the progress of rust.
[Features]
· Available in 2 types, brush application type and spray type.
· Removes red rust from the surface with a wire brush, and protects the metal surface by coating the surface and changing the red rust to black rust.
· Can be used easily as no blast treatments are required. Demonstrates high effectiveness with one coating.
[Applications]
· Can be used as an undercoat rust inhibitor for all kinds of industrial-use paints.
· For outdoor equipment such as metal equipment, pumps and valves.
· Maintenance of trucks, power plants, fences, guardrails, factories, rust-prone equipment.
· Ideal for places where application via spray is difficult.
Specifications of EXTEND
-
- Type
- Paste
-
- Product Type
- Rust conversion agent
-
- Main Ingredient
- Synthetic Latex Resin
-
- Operating Temperature Range(°C)
- 10~121℃
-
- Color
- Translucent White
-
- Trusco Code
- 336-8734
-
- Mass
- 390g
-
- Features
- Protects metal surfaces by halting the progress of rust on steel and iron surfaces, etc. (Converts red rust into black rust) Easy to use as it does not require blasting, etc. Can be used as an undercoat for all kinds of industrial-use paints.
-
- Application 1
- Maintenance of trucks, power plants, fences, guardrails, factories, rust-prone equipment.
-
- Application 2
- Prime coating rust proofing for paint and the like.
-
- Amount Of Content
- 1 pc (236 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,555.00
|
RUST REMOVERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (236 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?