(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Adhesive for Fitting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 732.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
601-50
603-50
603-250
620-50
638-10
638-50
641-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Viscosity
(mPa・s)
JAN Code Trusco Code Mass
(g)
Features Application Operating Temperature
(°C)
Compatible Applications Liquid color Contents

฿ 1,313.37

ACCELERATORS 1 Piece(s) Same day Green High Strength Type (Permanent Splinting) 100~150 6902545354997 121-1846 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), high strength. Suitable for fixing bearings, shafts, or rotors of small motors. Prevents the generation of fretting or corrosion by completely filling in gaps. /High strength, standard product - 1 pc (50 g)

฿ 1,544.30

ACCELERATORS 1 Piece(s) 1 Day(s) Green High Strength Type (Permanent Splinting) 100~150 6902545309942 121-1862 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Can be used for a somewhat oiled surface. Also suitable for fixing roller bearings of bushings to oiled housings./High strength, can be used for a somewhat oiled surface. - 1 pc (50 g)

฿ 9,400.00

ACCELERATORS 1 Piece(s) 15 Day(s) Green High Strength Type (Permanent Splinting) 100~150 6902545309959 121-5809 320 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Can be used for a somewhat oiled surface. Also suitable for fixing roller bearings of bushings to oiled housings./High strength, can be used for a somewhat oiled surface. - 1 pc (250 g)

฿ 3,119.00

ACCELERATORS 1 Piece(s) 20 Day(s) Green High Strength Type (Permanent Splinting) 5000~12000 6902545309997 121-1871 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~230 Permanent fixation, (for heat resistance (230°C), for mating). Keeps 100% of strength at room temperature even after an exposure of 1000 hours. Suitable for fixing sleeve liners or bushings exposed to a high temperature./High strength, for heat resistance, medium viscosity - 1 pc (50 g)

฿ 732.00

ACCELERATORS 1 Piece(s) 17 Day(s) Green High Strength Type (Non-removable) 2000~3000 0079340214477 445-2046 15 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Makes fixing in place possible by fitting into the crevices of gears, shafts, pulleys, and other metal parts. High-strength standard parts for anaerobic (for metals) fitting Securing bearings, sleeves, gears, pulleys, etc. For permanent fixing such as for motor shafts/rotors, gears, and bushing fittings. -55~150 For Maximum Strength / Permanent fixing - 1 pc (10 g)

฿ 1,200.00

ACCELERATORS 1 Piece(s) 1 Day(s) Green High Strength Type (Permanent Splinting) 2000~3000 6902545310016 121-1897 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Suitable for clearance fitting of bushes, pulley sleeves, gears, rotors, or shafts or motors./Highest strength product, for permanent fixation - 1 pc (50 g)

฿ 1,271.51

ACCELERATORS 1 Piece(s) 1 Day(s) [Other] Other Medium strength type (detachable) 400 to 800 6902545310061 121-1927 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Suitable for use in portions where detachment is possible with medium strength (for fitting), particularly sections where disassembly is required for maintenance and the like. Suitable for securing housings, bearings, and shafts./ Suitable for parts that require medium strength handling and disassembly Yellow 1 pc (50 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Specifications, recommended hardening accelerator
    7471・7649
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin

Product Description

An anaerobic fitting adhesive that hardens and adheres when air is shut off.
[Features]
·It hardens when it enters the gaps between metal parts such as screws and shafts and shuts out the air. (does not harden when exposed to air)
·Because it is a one-liquid type, it simplifies the work and shortens the time required to improve work efficiency, while at the same time contributing to significant cost reductions.
[Applications]
·Fixing motor shafts, rotors, gears, pulleys, shafts, bearings, etc.
·For fitting.

Part Number
601-50
603-50
603-250
620-50
638-10
638-50
641-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Type Viscosity
(mPa・s)
JAN Code Trusco Code Mass
(g)
Features Application Operating Temperature
(°C)
Compatible Applications Liquid color Contents

฿ 1,313.37

ACCELERATORS 1 Piece(s) Same day Green High Strength Type (Permanent Splinting) 100~150 6902545354997 121-1846 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), high strength. Suitable for fixing bearings, shafts, or rotors of small motors. Prevents the generation of fretting or corrosion by completely filling in gaps. /High strength, standard product - 1 pc (50 g)

฿ 1,544.30

ACCELERATORS 1 Piece(s) 1 Day(s) Green High Strength Type (Permanent Splinting) 100~150 6902545309942 121-1862 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Can be used for a somewhat oiled surface. Also suitable for fixing roller bearings of bushings to oiled housings./High strength, can be used for a somewhat oiled surface. - 1 pc (50 g)

฿ 9,400.00

ACCELERATORS 1 Piece(s) 15 Day(s) Green High Strength Type (Permanent Splinting) 100~150 6902545309959 121-5809 320 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Can be used for a somewhat oiled surface. Also suitable for fixing roller bearings of bushings to oiled housings./High strength, can be used for a somewhat oiled surface. - 1 pc (250 g)

฿ 3,119.00

ACCELERATORS 1 Piece(s) 20 Day(s) Green High Strength Type (Permanent Splinting) 5000~12000 6902545309997 121-1871 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~230 Permanent fixation, (for heat resistance (230°C), for mating). Keeps 100% of strength at room temperature even after an exposure of 1000 hours. Suitable for fixing sleeve liners or bushings exposed to a high temperature./High strength, for heat resistance, medium viscosity - 1 pc (50 g)

฿ 732.00

ACCELERATORS 1 Piece(s) 17 Day(s) Green High Strength Type (Non-removable) 2000~3000 0079340214477 445-2046 15 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Makes fixing in place possible by fitting into the crevices of gears, shafts, pulleys, and other metal parts. High-strength standard parts for anaerobic (for metals) fitting Securing bearings, sleeves, gears, pulleys, etc. For permanent fixing such as for motor shafts/rotors, gears, and bushing fittings. -55~150 For Maximum Strength / Permanent fixing - 1 pc (10 g)

฿ 1,200.00

ACCELERATORS 1 Piece(s) 1 Day(s) Green High Strength Type (Permanent Splinting) 2000~3000 6902545310016 121-1897 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Permanent fixation (for fitting), highest strength. Suitable for clearance fitting of bushes, pulley sleeves, gears, rotors, or shafts or motors./Highest strength product, for permanent fixation - 1 pc (50 g)

฿ 1,271.51

ACCELERATORS 1 Piece(s) 1 Day(s) [Other] Other Medium strength type (detachable) 400 to 800 6902545310061 121-1927 80 Hardens when inserted into crevices in screws, shafts, or other metallic parts, to block the air. (Does not harden when in contact with air) Because it is a one-component liquid, it achieves simplification of operations, and shortening of time, for more efficient operability, and also contributes greatly to lower costs. Securing bearings, sleeves, gears, pulleys, etc. For fitting together. -55~150 Suitable for use in portions where detachment is possible with medium strength (for fitting), particularly sections where disassembly is required for maintenance and the like. Suitable for securing housings, bearings, and shafts./ Suitable for parts that require medium strength handling and disassembly Yellow 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the protruding part be left as is?
Answer: The protruding part will not harden and should be wiped away with a rag, etc.