(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)

Loctite Anaerobic Adhesive for Thread Locking 268 (High Strength)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO37775

  • Product Type
    Screw locking agent
  • Color
    Red
  • Trusco Code
    244-9587
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Heavy machinery. Suspension bolt.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)
Part Number
NO37775
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 2,244.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 16 Day(s) 1 pc (19 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Red
  • Trusco Code
    244-9587
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Heavy machinery. Suspension bolt.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)

Product Description

A solid stick type screw loosening prevention adhesive.
[Features]
· A waxy, semisolid product with stick application packaging.
· Solid and does not drip.
· High-strength type.
[Applications]
· Ideal for work in places where it is difficult to apply liquids, such as in work at high altitudes and in places with poor footing.
· Can be used for sealing and screw locking of metal screws. For fixing parts that do not require removal.

Specifications of NO37775

  • Product Type
    Screw locking agent
  • Color
    Red
  • Trusco Code
    244-9587
  • Mass(g)
    24
  • Features
    Suitable for high-altitude jobs and places with poor footing.
  • Application
    Heavy machinery. Suspension bolt.
  • Specifications
    Anaerobic, Waxy Semisolid
  • Material main components
    Synthetic Resin
  • Contents
    1 pc (19 g)
Part Number
NO37775
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 2,244.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 16 Day(s) 1 pc (19 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1