(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Head Bolt & Water Jacket Sealant

Loctite Head Bolt & Water Jacket Sealant

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1158514

  • Product Type
    Screw locking agent
  • Color
    [Other] Other
  • Specifications, viscosity
    Gel
  • Trusco Code
    418-8004
  • Mass(g)
    72
  • Features
    It is suitable as an anaerobic screw locking and sealing agent.
  • Application
    For PET Bottle and water jacket seals.
  • Specifications
    Anaerobic, Medium Strength (Removable)
  • Material main components
    Acrylic Resin
  • Contents
    1 pc (50 ml)
Part Number
1158514
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 1,189.85

ADHESIVES(ONE COMPONENT TYPE) 2 Piece(s) 5 Day(s) 1 pc (50 ml)

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Other
  • Specifications, viscosity
    Gel
  • Trusco Code
    418-8004
  • Mass(g)
    72
  • Features
    It is suitable as an anaerobic screw locking and sealing agent.
  • Application
    For PET Bottle and water jacket seals.
  • Specifications
    Anaerobic, Medium Strength (Removable)
  • Material main components
    Acrylic Resin
  • Contents
    1 pc (50 ml)

Product Description

[Features]
· Suitable as an anaerobic screw locking and sealing agent.
[Applications]
· For PET Bottle and water jacket seals.

Specifications of 1158514

  • Product Type
    Screw locking agent
  • Color
    [Other] Other
  • Specifications, viscosity
    Gel
  • Trusco Code
    418-8004
  • Mass(g)
    72
  • Features
    It is suitable as an anaerobic screw locking and sealing agent.
  • Application
    For PET Bottle and water jacket seals.
  • Specifications
    Anaerobic, Medium Strength (Removable)
  • Material main components
    Acrylic Resin
  • Contents
    1 pc (50 ml)
Part Number
1158514
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 1,189.85

ADHESIVES(ONE COMPONENT TYPE) 2 Piece(s) 5 Day(s) 1 pc (50 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1