(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Loctite Anaerobic Adhesive for Thread Locking

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 320.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
222-50
242-50
242-250
243-10
243-50
243-250
262-50
263-50
263-250
272-50
277-50
290-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Type Viscosity
(mPa・s)
JAN Code Trusco Code Mass
(g)
Compatible Applications Specifications, recommended hardening accelerator Contents

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Purple Low hardness (can be removed) 900~1500 6902545326574 121-1650 80 This product is ideal for low hardness, removable M12 and lower locks and seals. This product has favorable vibration and impact resistance, and is easy to remove. /Low strength, low viscosity, adjustment screws and small diameter screws, long screws for mesh, etc. 7471、7649 1 pc (50 ml)

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) 45 Day(s) - Blue Medium strength type (detachable) 900~1400 6902545233988 121-1692 80 Suitable for locking and sealing M12 or smaller medium strength removable screws. Excellent vibration resistance and impact resistance and can be removed. Medium strength / Medium viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 8,667.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 17 Day(s) 10 Blue Medium strength type (detachable) 900~1400 6902545309195 121-1706 320 Suitable for locking and sealing M12 or smaller medium strength removable screws. Excellent vibration resistance and impact resistance and can be removed. Medium strength / Medium viscosity / MIL-SPEC 7471、7649 1 pc (250 ml)

฿ 320.08

ADHESIVES FOR THREADLOCK 2 Piece(s) 5 Day(s) - Blue Medium strength type (detachable) 1300~3000 6902545441321 389-2093 16 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Medium strength, oil resistance, medium viscosity, thermal resistant type 7471、7649 1 pc (10 ml)

฿ 1,213.74

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) 10 Blue Medium strength type (detachable) 1300~3000 6902545440911 121-1714 82 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Low strength and low viscosity, adjusting screws and small diameter screws, screws with long fit parts, etc. 7471、7649 1 pc (50 ml)

฿ 6,072.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 12 Day(s) - Blue Medium strength type (detachable) 1300~3000 6902545440935 121-1722 326 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Medium strength, oil resistance, medium viscosity, thermal resistant type/Medium strength, prevention of loosening of screws by permeation after tightening 7471、7649 1 pc (250 ml)

฿ 2,815.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 21 Day(s) - Red High Strength Type (Non-removable) 1200~2400 6902545234008 121-1731 80 Suitable for locking and sealing M20 or smaller permanent fixing (for screws) bolts where torque/tension ratio management is essential and with a high strength lubricant. Excellent vibration resistance, impact resistance and chemical resistance. High strength / Low viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) Same day - Red High Strength Type (Permanent Splinting) 400~600 6902545440683 353-9032 80 Suitable for fixing or sealing places requiring adhesiveness to oily surfaces and heat-resisting temperature (230°C) for hardening inert metals for permanent splinting of high-intensity permanent splinting stud bolts, etc. / high strength / oil-proof / low viscosity / heat resistant type 7471、7649 1 pc (50 ml)

฿ 4,964.49

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 400~600 6902545440690 377-7570 320 Suitable for fixing or sealing places requiring adhesiveness to oily surfaces and heat-resisting temperature (230°C) for hardening inert metals for permanent splinting of high-intensity permanent splinting stud bolts, etc. / high strength / oil-proof / low viscosity / heat resistant type 7471、7649 1 pc (250 ml)

฿ 1,460.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 4000~15000 6902545349337 121-1781 84 Permanent fixation, (for heat resistance (230°C), for screws), high strength permanent fixation (for heat resistance: 230°C). Suitable for fixing and sealing M36 or less stud bolts or bolts requiring heat resistance./High strength, for heat resistance, medium viscosity 7471、7649 1 pc (50 ml)

฿ 1,033.80

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 6000~8000 6902545326826 121-1803 80 Suitable for locking and sealing M36 or smaller high-strength permanent fixing stud bolts and nuts. Excellent vibration resistance, impact resistance and chemical resistance. High strength / High viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 1,031.45

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Green Medium strength type (detachable) 20~55 6902545234060 121-1820 80 Medium strength type. Applicable for locks and seals by permeation after tightening for class of M12 or lower. Superior air tightness and pressure resistance are demonstrated for sealing of pin holes in welded sections and castings. 7471、7649 1 pc (50 ml)

Basic Specifications

  • Product Type
    Screw locking agent
  • Specifications
    Anaerobic
  • Material main components
    Synthetic Resin

Product Description

Anti-loosening agent for anaerobic adhesives that hardens and sticks when air is shut off.
[Features]
·It hardens when it enters the gaps between metal parts such as screws and shafts and shuts out the air. (does not harden when exposed to air)
·Because it is a one-liquid type, it simplifies the work and shortens the time required to improve work efficiency, while at the same time contributing to significant cost reductions.
[Applications]
·Can be used to prevent loosening of metal screws and seals.
·Ideal for preventing loosening of screws that are tightened after application.

Part Number
222-50
242-50
242-250
243-10
243-50
243-250
262-50
263-50
263-250
272-50
277-50
290-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Details Type Viscosity
(mPa・s)
JAN Code Trusco Code Mass
(g)
Compatible Applications Specifications, recommended hardening accelerator Contents

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Purple Low hardness (can be removed) 900~1500 6902545326574 121-1650 80 This product is ideal for low hardness, removable M12 and lower locks and seals. This product has favorable vibration and impact resistance, and is easy to remove. /Low strength, low viscosity, adjustment screws and small diameter screws, long screws for mesh, etc. 7471、7649 1 pc (50 ml)

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) 45 Day(s) - Blue Medium strength type (detachable) 900~1400 6902545233988 121-1692 80 Suitable for locking and sealing M12 or smaller medium strength removable screws. Excellent vibration resistance and impact resistance and can be removed. Medium strength / Medium viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 8,667.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 17 Day(s) 10 Blue Medium strength type (detachable) 900~1400 6902545309195 121-1706 320 Suitable for locking and sealing M12 or smaller medium strength removable screws. Excellent vibration resistance and impact resistance and can be removed. Medium strength / Medium viscosity / MIL-SPEC 7471、7649 1 pc (250 ml)

฿ 320.08

ADHESIVES FOR THREADLOCK 2 Piece(s) 5 Day(s) - Blue Medium strength type (detachable) 1300~3000 6902545441321 389-2093 16 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Medium strength, oil resistance, medium viscosity, thermal resistant type 7471、7649 1 pc (10 ml)

฿ 1,213.74

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) 10 Blue Medium strength type (detachable) 1300~3000 6902545440911 121-1714 82 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Low strength and low viscosity, adjusting screws and small diameter screws, screws with long fit parts, etc. 7471、7649 1 pc (50 ml)

฿ 6,072.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 12 Day(s) - Blue Medium strength type (detachable) 1300~3000 6902545440935 121-1722 326 Suitable for torque classes of M6 to M20 for medium strength detachment. The product features oil resistance and demonstrates superior sealing for adhesion on plated surfaces and inert materials. Detachment is also possible./ Medium strength, oil resistance, medium viscosity, thermal resistant type/Medium strength, prevention of loosening of screws by permeation after tightening 7471、7649 1 pc (250 ml)

฿ 2,815.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 21 Day(s) - Red High Strength Type (Non-removable) 1200~2400 6902545234008 121-1731 80 Suitable for locking and sealing M20 or smaller permanent fixing (for screws) bolts where torque/tension ratio management is essential and with a high strength lubricant. Excellent vibration resistance, impact resistance and chemical resistance. High strength / Low viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 1,313.37

ADHESIVES FOR THREADLOCK 1 Piece(s) Same day - Red High Strength Type (Permanent Splinting) 400~600 6902545440683 353-9032 80 Suitable for fixing or sealing places requiring adhesiveness to oily surfaces and heat-resisting temperature (230°C) for hardening inert metals for permanent splinting of high-intensity permanent splinting stud bolts, etc. / high strength / oil-proof / low viscosity / heat resistant type 7471、7649 1 pc (50 ml)

฿ 4,964.49

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 400~600 6902545440690 377-7570 320 Suitable for fixing or sealing places requiring adhesiveness to oily surfaces and heat-resisting temperature (230°C) for hardening inert metals for permanent splinting of high-intensity permanent splinting stud bolts, etc. / high strength / oil-proof / low viscosity / heat resistant type 7471、7649 1 pc (250 ml)

฿ 1,460.00

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 4000~15000 6902545349337 121-1781 84 Permanent fixation, (for heat resistance (230°C), for screws), high strength permanent fixation (for heat resistance: 230°C). Suitable for fixing and sealing M36 or less stud bolts or bolts requiring heat resistance./High strength, for heat resistance, medium viscosity 7471、7649 1 pc (50 ml)

฿ 1,033.80

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Red High Strength Type (Permanent Splinting) 6000~8000 6902545326826 121-1803 80 Suitable for locking and sealing M36 or smaller high-strength permanent fixing stud bolts and nuts. Excellent vibration resistance, impact resistance and chemical resistance. High strength / High viscosity / MIL-SPEC 7471、7649 1 pc (50 ml)

฿ 1,031.45

ADHESIVES FOR THREADLOCK 1 Piece(s) 1 Day(s) - Green Medium strength type (detachable) 20~55 6902545234060 121-1820 80 Medium strength type. Applicable for locks and seals by permeation after tightening for class of M12 or lower. Superior air tightness and pressure resistance are demonstrated for sealing of pin holes in welded sections and castings. 7471、7649 1 pc (50 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can it be used on materials other than metal, such as resin?
Answer: It cannot be used on the resin. The material will crack or melt.