(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Heavy Cabinet - Type with Base

Super Heavy Cabinet - Type with Base

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 79,343.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHC-604LB4L-A SALE
SHC-604LB4S-A SALE
SHC-604MB4L-A SALE
SHC-604MB4S-A SALE
SHC-605LB-A SALE
SHC-605MB-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer Accessory

฿ 109,389.00

฿ 95,977.91

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4119 186 L Type 4 pcs 4 Shelf Boards 1 unit

฿ 102,245.00

฿ 95,220.77

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4127 169 S Type 4 Pieces 4 Shelf Boards 1 unit

฿ 107,082.00

฿ 99,918.21

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4216 175 L Type 4 pcs 4 Shelf Boards 1 unit

฿ 100,050.00

฿ 93,226.59

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4224 160 S Type 4 Pieces 4 Shelf Boards 1 unit

฿ 79,343.00

฿ 74,272.98

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4291 148 - 5 Shelf Boards 1 unit

฿ 88,739.00

฿ 82,988.71

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4321 141 - 5 Shelf Boards 1 unit

Basic Specifications

  • Width (mm)
    1200
  • Height (mm)
    1920
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    1196
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    1000
  • 1 unit

Product Description

[Features]
· Has an acrylic door so contents can be checked from the outside.
· When there is frequent movement, use the type with a base to be transported with a forklift.
· Among the largest welded-structure units.
· Ideal for managing large fixtures and large tools in the factory.

Part Number
SHC-604LB4L-A SALE
SHC-604LB4S-A SALE
SHC-604MB4L-A SALE
SHC-604MB4S-A SALE
SHC-605LB-A SALE
SHC-605MB-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer Accessory

฿ 109,389.00

฿ 95,977.91

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4119 186 L Type 4 pcs 4 Shelf Boards 1 unit

฿ 102,245.00

฿ 95,220.77

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4127 169 S Type 4 Pieces 4 Shelf Boards 1 unit

฿ 107,082.00

฿ 99,918.21

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4216 175 L Type 4 pcs 4 Shelf Boards 1 unit

฿ 100,050.00

฿ 93,226.59

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4224 160 S Type 4 Pieces 4 Shelf Boards 1 unit

฿ 79,343.00

฿ 74,272.98

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4291 148 - 5 Shelf Boards 1 unit

฿ 88,739.00

฿ 82,988.71

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4321 141 - 5 Shelf Boards 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1