(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Heavy Cabinet - Type with Casters

Super Heavy Cabinet - Type with Casters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 84,209.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHC-604LC2L SALE
SHC-604LC2L-A SALE
SHC-604LC4S SALE
SHC-604LC4S-A SALE
SHC-604MC2L SALE
SHC-604MC2L-A SALE
SHC-604MC4S SALE
SHC-604MC4S-A SALE
SHC-609C SALE
SHC-609C-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Middle shelf board dimensions, width
(mm)
Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer Accessory Notes

฿ 94,770.00

฿ 87,823.36

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 461-4135 142.5 L Type 2 pcs (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 106,163.00

฿ 98,073.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 461-4143 146.5 L Type 2 pcs (Steel) 4 Shelf Boards - 1 unit

฿ 96,716.00

฿ 89,704.09

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 461-4151 149 S Type 4 Pieces (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 108,110.00

฿ 99,915.26

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 461-4160 153.5 S Type 4 Pieces (Steel) 4 Shelf Boards - 1 unit

฿ 92,546.00

฿ 85,632.81

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 461-4232 135 L Type 2 pcs (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 103,940.00

฿ 95,947.01

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 461-4241 139 L Type 2 pcs (Steel) 4 Shelf Boards - 1 unit

฿ 94,492.00

฿ 87,575.19

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 461-4259 142 S Type 4 Pieces (Steel) 4 Shelf Boards - 1 unit

฿ 105,886.00

฿ 97,828.08

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 461-4267 146 S Type 4 Pieces (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 84,209.00

฿ 77,649.12

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1000 900 Steel Door Type 970 850 461-4330 117 - 2 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 95,880.00

฿ 88,190.42

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1000 900 Acrylic Door Type 970 850 461-4348 121 - 2 Shelf Boards - 1 unit

Basic Specifications

  • Height (mm)
    1800
  • Product Type
    Warehouse
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    500
  • 1 unit

Product Description

[Features]
· Among the largest welded-structure units, making it ideal for management of large tools.

Part Number
SHC-604LC2L SALE
SHC-604LC2L-A SALE
SHC-604LC4S SALE
SHC-604LC4S-A SALE
SHC-604MC2L SALE
SHC-604MC2L-A SALE
SHC-604MC4S SALE
SHC-604MC4S-A SALE
SHC-609C SALE
SHC-609C-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Middle shelf board dimensions, width
(mm)
Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer Accessory Notes

฿ 94,770.00

฿ 87,823.36

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 461-4135 142.5 L Type 2 pcs (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 106,163.00

฿ 98,073.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 461-4143 146.5 L Type 2 pcs (Steel) 4 Shelf Boards - 1 unit

฿ 96,716.00

฿ 89,704.09

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 461-4151 149 S Type 4 Pieces (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 108,110.00

฿ 99,915.26

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 461-4160 153.5 S Type 4 Pieces (Steel) 4 Shelf Boards - 1 unit

฿ 92,546.00

฿ 85,632.81

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 461-4232 135 L Type 2 pcs (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 103,940.00

฿ 95,947.01

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 461-4241 139 L Type 2 pcs (Steel) 4 Shelf Boards - 1 unit

฿ 94,492.00

฿ 87,575.19

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 461-4259 142 S Type 4 Pieces (Steel) 4 Shelf Boards - 1 unit

฿ 105,886.00

฿ 97,828.08

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 461-4267 146 S Type 4 Pieces (Steel) 4 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 84,209.00

฿ 77,649.12

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1000 900 Steel Door Type 970 850 461-4330 117 - 2 Shelf Boards The uniform loading per level is 150 kg, but the overall load should not exceed 500 kg given the load tolerance of the casters. 1 unit

฿ 95,880.00

฿ 88,190.42

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1000 900 Acrylic Door Type 970 850 461-4348 121 - 2 Shelf Boards - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Load Capacity(kg/piece):500
●Cylinder Lock(with 2 keys)

Materials

●Main Body: Steel
●Wheel: Rubber