(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Heavy Cabinet - Type with Drawers

Super Heavy Cabinet - Type with Drawers

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 77,538.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHC-604L2L SALE
SHC-604L4L SALE
SHC-604L4S SALE
SHC-604L8S SALE
SHC-604M2L SALE
SHC-604M4L SALE
SHC-604M4S SALE
SHC-604M8S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer

฿ 79,205.00

฿ 74,096.28

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 650 461-4071 131 L Type 2 pcs 1 unit

฿ 88,379.00

฿ 82,501.80

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 650 461-4089 154.5 L Type 4 pcs 1 unit

฿ 81,150.00

฿ 75,672.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4097 138 S Type 4 Pieces 1 unit

฿ 91,992.00

฿ 85,782.54

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4101 168.5 S Type 8 Pieces 1 unit

฿ 77,538.00

฿ 72,606.58

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4178 124 L Type 2 pcs 1 unit

฿ 86,430.00

฿ 80,794.76

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4186 145 L Type 4 pcs 1 unit

฿ 79,485.00

฿ 74,183.35

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4194 131 S Type 4 Pieces 1 unit

฿ 90,045.00

฿ 83,966.96

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4208 159 S Type 8 Pieces 1 unit

Basic Specifications

  • Width (mm)
    1200
  • Height (mm)
    1800
  • Product Type
    Warehouse
  • Middle shelf board dimensions, width(mm)
    1196
  • Middle shelf dimensions, height(mm)
    35
  • Maximum Load(kg/unit)
    1000
  • Material
    Drawer: steel
  • Accessory
    4 Shelf Boards
  • 1 unit

Product Description

[Features]
· A sturdy storage cabinet which has a welded structure. Ideal for management of heavy objects such as large jigs and tools within the factory.

Part Number
SHC-604L2L SALE
SHC-604L4L SALE
SHC-604L4S SALE
SHC-604L8S SALE
SHC-604M2L SALE
SHC-604M4L SALE
SHC-604M4S SALE
SHC-604M8S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Middle shelf board dimensions, depth
(mm)
Trusco Code Mass
(kg)
Drawer

฿ 79,205.00

฿ 74,096.28

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 650 461-4071 131 L Type 2 pcs 1 unit

฿ 88,379.00

฿ 82,501.80

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 650 461-4089 154.5 L Type 4 pcs 1 unit

฿ 81,150.00

฿ 75,672.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4097 138 S Type 4 Pieces 1 unit

฿ 91,992.00

฿ 85,782.54

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 600 461-4101 168.5 S Type 8 Pieces 1 unit

฿ 77,538.00

฿ 72,606.58

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4178 124 L Type 2 pcs 1 unit

฿ 86,430.00

฿ 80,794.76

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4186 145 L Type 4 pcs 1 unit

฿ 79,485.00

฿ 74,183.35

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4194 131 S Type 4 Pieces 1 unit

฿ 90,045.00

฿ 83,966.96

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 600 550 461-4208 159 S Type 8 Pieces 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1