(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Heavy Cabinet

Super Heavy Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 68,648.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHC-605L SALE
SHC-605L-A SALE
SHC-605M SALE
SHC-605M-A SALE
SHC-618 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Middle shelf board dimensions, width
(mm)
Middle shelf board dimensions, depth
(mm)
Middle shelf dimensions, height
(mm)
Mass
(kg)
Accessory

฿ 70,312.00

฿ 65,980.78

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 35 117 5 Shelf Boards 1 unit

฿ 81,708.00

฿ 76,266.25

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 35 121 5 Shelf Boards 1 unit

฿ 68,648.00

฿ 64,384.96

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 35 112 5 Shelf Boards 1 unit

฿ 80,039.00

฿ 74,668.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 35 116 5 Shelf Boards 1 unit

฿ 150,416.00

฿ 124,168.41

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 760 Steel Door Type 1770 695 40 161 2 Shelf Boards 1 unit

Basic Specifications

  • Height (mm)
    1800
  • Product Type
    Warehouse
  • Maximum Load(kg/unit)
    1000
  • 1 unit

Product Description

[Features]
· Among the largest welded-structure units, making it ideal for management of large tools.

Part Number
SHC-605L SALE
SHC-605L-A SALE
SHC-605M SALE
SHC-605M-A SALE
SHC-618 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Middle shelf board dimensions, width
(mm)
Middle shelf board dimensions, depth
(mm)
Middle shelf dimensions, height
(mm)
Mass
(kg)
Accessory

฿ 70,312.00

฿ 65,980.78

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Steel Door Type 1196 600 35 117 5 Shelf Boards 1 unit

฿ 81,708.00

฿ 76,266.25

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 650 Acrylic Door Type 1196 600 35 121 5 Shelf Boards 1 unit

฿ 68,648.00

฿ 64,384.96

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Steel Door Type 1196 550 35 112 5 Shelf Boards 1 unit

฿ 80,039.00

฿ 74,668.38

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1200 600 Acrylic Door Type 1196 550 35 116 5 Shelf Boards 1 unit

฿ 150,416.00

฿ 124,168.41

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1800 760 Steel Door Type 1770 695 40 161 2 Shelf Boards 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Both the width and the height are large storage cabinet.

Specification

●Max Load Capacity(kg/piece):1000
●Cylinder Lock(with 2 keys)

Materials

●Steel