(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Tool Cabinet Spill Stopper Top Type

Slide Tool Cabinet Spill Stopper Top Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 27,686.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DX-11-T SALE
DX-12-T SALE
DX-13 SALE
DX-31 SALE
DX-32 SALE
DX-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Middle shelf board dimensions, width
(mm)
Mass
(kg)
Slide Shelf
(Level)
Compatible Base Spill Preventer Dimensions Deep drawer

฿ 27,686.00

฿ 25,471.12

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 40 1 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 31,160.00

฿ 28,667.20

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 46 3 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 33,050.00

฿ 30,406.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 49 4 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 41,490.00

฿ 38,170.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 63 1 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

฿ 45,844.00

฿ 42,176.48

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 73 3 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

฿ 48,011.00

฿ 44,170.12

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 78 4 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

Basic Specifications

  • Height (mm)
    1045
  • Depth (mm)
    551
  • Product Type
    Warehouse
  • Middle shelf board dimensions, depth(mm)
    450
  • Middle shelf dimensions, height(mm)
    30
  • Maximum Load(kg/unit)
    200
  • Specifications
    Decorative Melamine Top Board (with Spill Guard)
  • Accessory
    1 Shelf Board
  • 1 unit

Product Description

[Features]
· Can work using the upper top plate. Top plate has a spill stopper.
· Earthquake-resistant latch mechanism is attached to prevent stored items from falling out due to earthquakes, etc.

Part Number
DX-11-T SALE
DX-12-T SALE
DX-13 SALE
DX-31 SALE
DX-32 SALE
DX-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Details Type Middle shelf board dimensions, width
(mm)
Mass
(kg)
Slide Shelf
(Level)
Compatible Base Spill Preventer Dimensions Deep drawer

฿ 27,686.00

฿ 25,471.12

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 40 1 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 31,160.00

฿ 28,667.20

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 46 3 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 33,050.00

฿ 30,406.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 501 Width 501 mm, Single Opening Door Type 450 49 4 LVE-C (Type with Caster/Sold Separately) LVE-B (Type with Adjuster/Sold Separately) W510×D558×H45mm 1 1 unit

฿ 41,490.00

฿ 38,170.80

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 63 1 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

฿ 45,844.00

฿ 42,176.48

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 73 3 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

฿ 48,011.00

฿ 44,170.12

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Width 881 mm, Double Opening Door Type 830 78 4 WVER1-C (Caster Type/Optional)/WVER1-B (Adjuster Type/Optional) W890×D558×H45mm Right 1 Left 1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):881 x 551 x 1045
●Max Load Capacity(kg/piece):200
●Middle Shelf Board Dimension(mm) W x D x H:830 x 450 x 30
●Melamine Decorative Top Board(with fall prevention)
●Cylinder Lock(with 2 keys)
●Fall Prevention Outer Dimensions: W 890 x D 558 x H 45mm