(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Boat (Round Processing Type for Short-Side Surface Bottom)

Plastic Boat (Round Processing Type for Short-Side Surface Bottom)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R-61

  • Product Model
    Plastic Tray
  • Side(mm)
    634
  • Longitudinal(mm)
    914
  • Bottom Dimension(mm)
    494X517
  • Major Diameter(mm)
    163
  • Height(mm)
    60
  • Trusco Code
    128-7222
  • Feature 1
    Compared with conventional products, the bottom of the short side surface is processed to R type.
  • Feature 2
    Easy to use for kneading mortar, adhesives, etc.
  • Material
    Shock-resistant polypropylene (PP)
  • Mass(g)
    3000
  • Amount Of Content
    1 pc.
Part Number
R-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,992.98

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Plastic Tray
  • Side(mm)
    634
  • Longitudinal(mm)
    914
  • Bottom Dimension(mm)
    494X517
  • Major Diameter(mm)
    163
  • Height(mm)
    60
  • Trusco Code
    128-7222
  • Feature 1
    Compared with conventional products, the bottom of the short side surface is processed to R type.
  • Feature 2
    Easy to use for kneading mortar, adhesives, etc.
  • Material
    Shock-resistant polypropylene (PP)
  • Mass(g)
    3000
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The short-side surface bottom is more rounded than conventional products.
· For easy mixing of mortar or adhesives, etc.

Specifications of R-61

  • Product Model
    Plastic Tray
  • Side(mm)
    634
  • Longitudinal(mm)
    914
  • Bottom Dimension(mm)
    494X517
  • Major Diameter(mm)
    163
  • Height(mm)
    60
  • Trusco Code
    128-7222
  • Feature 1
    Compared with conventional products, the bottom of the short side surface is processed to R type.
  • Feature 2
    Easy to use for kneading mortar, adhesives, etc.
  • Material
    Shock-resistant polypropylene (PP)
  • Mass(g)
    3000
  • Amount Of Content
    1 pc.
Part Number
R-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,992.98

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1