(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flashlight LED Sensor Slim

Flashlight LED Sensor Slim

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASL-030

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.15/0.2
  • Width(mm)
    45
  • Depth(mm)
    45
  • Height(mm)
    195
  • Trusco Code
    375-6114
  • Mass(g)
    130
  • Features
    It is an LED sensor light with a flashlight. Flashlight (0.15 W), Desktop light (0.2 W) in constant lighting mode, handy type 3 in one sensor light.
  • Lighting Time
    Approx. 20 Seconds (During Sensor Mode)
  • Amount Of Content
    1 unit
Part Number
ASL-030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 825.35

SENSOR LIGHTS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.15/0.2
  • Width(mm)
    45
  • Depth(mm)
    45
  • Height(mm)
    195
  • Trusco Code
    375-6114
  • Mass(g)
    130
  • Features
    It is an LED sensor light with a flashlight. Flashlight (0.15 W), Desktop light (0.2 W) in constant lighting mode, handy type 3 in one sensor light.
  • Lighting Time
    Approx. 20 Seconds (During Sensor Mode)
  • Amount Of Content
    1 unit

Product Description

[Features]
· LED sensor light with a flashlight.
· Handy three-in-one type. Can be used as a flashlight (0.15 W), a desktop light (0.2 W) when in constant lighting mode and as a sensor light.
[Applications]
· As a convenient indoor light. For crime prevention.

Specifications of ASL-030

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.15/0.2
  • Width(mm)
    45
  • Depth(mm)
    45
  • Height(mm)
    195
  • Trusco Code
    375-6114
  • Mass(g)
    130
  • Features
    It is an LED sensor light with a flashlight. Flashlight (0.15 W), Desktop light (0.2 W) in constant lighting mode, handy type 3 in one sensor light.
  • Lighting Time
    Approx. 20 Seconds (During Sensor Mode)
  • Amount Of Content
    1 unit
Part Number
ASL-030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 825.35

SENSOR LIGHTS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1