1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Edge Cage

PITCH GAUGES DRILL GAUGES

Drill Edge Cage
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 327.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The eight marked blade tip angles make it useful for polishing.
· With a ball chain convenient for carrying around.
[Applications]
· Measurement of drill bit tip after polishing.

Features

●Since 8 types of blade edge angles are marked, it is useful during polishing.
●It is with a ball chain convenient to carry.

Usage

●For measurement after drill cutting blade edge polishing.

Specification

●Measurement Range(°):60, 70, 90, 118, 125, 135, 150, 160
●SPQ(piece):12

Materials

●Stainless Steel(SUS420J2)
Part Number
TG-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 327.00

PITCH GAUGES DRILL GAUGES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range 60° / 70° / 90° / 118° / 125° / 135° / 150° / 160° Material Stainless Steel Material Details Stainless Steel (SUS420J2)
Trusco Code 229-6004 Mass(g) 11 Features The eight marked blade tip angles make it useful for polishing. The ball chain is convenient for carrying.
Application Measurement of drill bit tip after grinding

Please check the type/dimensions/specifications of the part TG-A in the Drill Edge Cage series.