(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drum Hand Truck with Balance (with Scale)

Drum Hand Truck with Balance (with Scale)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TYDT-250

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    800
  • Width(mm)
    820
  • Height(mm)
    1090
  • Trusco Code
    301-5114
  • Mass(g)
    64000
  • Features
    It is a drum transportation vehicle with an integrated meter containing a high-precision load cell. Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use for weighing as well. Can be used for filling measurement of liquid raw material and the remaining check. It can be used for weight management within drums and raw material. For purposes other than proof of transaction.
  • Specifications
    Compatible Drum Can: 200 l (I.D. 572 mm), JIS Z 1600/1601 Compliant Product, Wheel: Front Wheels are 200 mm Urethane, Rear Wheels are 125 mm Rubber, LCD Display: Character Dimensions Height 23 mm x Width 12 mm, Power Supply: Dry Cell Battery (AA Batteries x 4 / Sold Separately), Battery Usable Life: Continuous Approx. 73 Hours (With Alkaline Batteries), Weight: 250 kg, Scale: 100 g
  • Stroke(mm)
    310
  • Inner width of front wheel(mm)
    622
  • Internal Capacity
    1 unit
Part Number
TYDT-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 122,782.00

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    800
  • Width(mm)
    820
  • Height(mm)
    1090
  • Trusco Code
    301-5114
  • Mass(g)
    64000
  • Features
    It is a drum transportation vehicle with an integrated meter containing a high-precision load cell. Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use for weighing as well. Can be used for filling measurement of liquid raw material and the remaining check. It can be used for weight management within drums and raw material. For purposes other than proof of transaction.
  • Specifications
    Compatible Drum Can: 200 l (I.D. 572 mm), JIS Z 1600/1601 Compliant Product, Wheel: Front Wheels are 200 mm Urethane, Rear Wheels are 125 mm Rubber, LCD Display: Character Dimensions Height 23 mm x Width 12 mm, Power Supply: Dry Cell Battery (AA Batteries x 4 / Sold Separately), Battery Usable Life: Continuous Approx. 73 Hours (With Alkaline Batteries), Weight: 250 kg, Scale: 100 g
  • Stroke(mm)
    310
  • Inner width of front wheel(mm)
    622
  • Internal Capacity
    1 unit

Product Description

[Features]
· It is a drum hand truck with an integrated meter containing a high-precision load cell.
· Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and measure.
· Can be used for filling measurement of liquid raw material and remaining amount confirmation.
· Can be used for weight management of raw materials in steel drums.
· Not for transaction certification.
[Applications]
· For checking amount to refill or remaining amount of liquid raw material.
· For weight management of raw materials in steel drums.
· Not for transaction certification.
· Max. drum can weight: 200 L drum can. (Inner diameter 572 mm), steel tight head drum. (Fixed-type top plate drum), steel open head drum. (Removable-type top plate drum)
· Use on a flat and solid road surface.

Specifications of TYDT-250

  • Product Type
    Drum cart
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    800
  • Width(mm)
    820
  • Height(mm)
    1090
  • Trusco Code
    301-5114
  • Mass(g)
    64000
  • Features
    It is a drum transportation vehicle with an integrated meter containing a high-precision load cell. Easy to operate. Align the drum chuck to the drum and move the hydraulic jack lever lightly, to raise smoothly and use for weighing as well. Can be used for filling measurement of liquid raw material and the remaining check. It can be used for weight management within drums and raw material. For purposes other than proof of transaction.
  • Specifications
    Compatible Drum Can: 200 l (I.D. 572 mm), JIS Z 1600/1601 Compliant Product, Wheel: Front Wheels are 200 mm Urethane, Rear Wheels are 125 mm Rubber, LCD Display: Character Dimensions Height 23 mm x Width 12 mm, Power Supply: Dry Cell Battery (AA Batteries x 4 / Sold Separately), Battery Usable Life: Continuous Approx. 73 Hours (With Alkaline Batteries), Weight: 250 kg, Scale: 100 g
  • Stroke(mm)
    310
  • Inner width of front wheel(mm)
    622
  • Internal Capacity
    1 unit
Part Number
TYDT-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 122,782.00

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a drum weighing vehicle type with integrated weighing instrument incorporating high precision load cell set.
●Easy to operation: You can smoothly raise and weigh it by aligning drum chuck with drum and simply operating hydraulic jack lever.
●Can be used for filling weighing of liquid material and checking the remaining amount.
●Can be used for weight management inside the drum and materials.
●For transactions other than proof.

Specification

●Equal Load(kg):250
●Front Wheel Inner Width(mm):622
●Total Width x Total Length x Total Height(mm):820 x 800 x 1090
●Stroke(mm):310
●Applicable Drum: 200L(inner diameter: 572mm) JISZ1600/1601 Compliant Product
●Wheel: Front Wheel 200mm Urethane, Rear Wheel 125mm Rubber
●Power Supply: Dry Battery(AA dry battery x 4, sold separately)
●Battery Working Time: Approx. 73 hours in continuous use(when using alkaline dry batteries)
●Max Weight: 250kg
●Scale: 100g