"Cloth Tape" (10 m Roll)

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Has superior water resistance as the polyethylene is laminated.
· Text can be written with oil-based marker pens.
· Thin and light cloth tape that uses polyethylene flat yarn.
Features
●Can write character with permanent markers.Specification
●Color:Clear●W x L(mm x m):50 x 10
●Thickness(mm):0.16
●SPQ(roll):60
●Viscosity: 4.9N/10mm(for stainless steel)
●Tensile Strength(vertical/horizontal): 62/96N/10mm
Materials
●Base Material: Polyethylene Cloth●Adhesive: Acrylics