(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Recycled PET Cloth Tape No.601S

Recycled PET Cloth Tape No.601S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of N601X03

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.215
  • Color Detail
    Cardboard
  • Adhesive Strength
    3.9N/10mm
  • Tensile Strength
    42N/10mm
  • Trusco Code
    404-4215
  • Mass(g)
    350
  • Features
    Eco-friendly tape with base material comprising 40% or more recycled PET fiber.
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
N601X03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 260.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.215
  • Color Detail
    Cardboard
  • Adhesive Strength
    3.9N/10mm
  • Tensile Strength
    42N/10mm
  • Trusco Code
    404-4215
  • Mass(g)
    350
  • Features
    Eco-friendly tape with base material comprising 40% or more recycled PET fiber.
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

This eco-friendly tape uses more than 40% recycled PET fiber as the base material.
[Features]
·A cloth tape that uses recycled PET fibers for the weft and staple fibers for the warp.
·Recycled paper is also used for the paper core, giving consideration to the environment.
·Performance is equivalent to cloth tape No. 600 V.
・ Product compliant with Japan's Green Purchasing Law.
[Applications]
·Sealing and packaging of cardboard cases, plastic cases, petroleum cans, etc.
·Heavy packaging that requires adhesive strength.

Specifications of N601X03

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.215
  • Color Detail
    Cardboard
  • Adhesive Strength
    3.9N/10mm
  • Tensile Strength
    42N/10mm
  • Trusco Code
    404-4215
  • Mass(g)
    350
  • Features
    Eco-friendly tape with base material comprising 40% or more recycled PET fiber.
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
N601X03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 260.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An environment-friendly tape using 40% or more of recycled PET fiber to the base material.

Specification

●Color:Cardboard Box
●W x L(mm x m):50 x 25
●Thickness(mm):0.21
●SPQ(roll):30
●Viscosity: 3.9N/10mm
●Tensile Strength: 42N/10mm

Materials

●Base Material: Staple Fiber x Recycled PET
●Adhesive: Rubber