(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Damplon No.335PE

PE Damplon No.335PE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 335PE-50

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Color Details
    Blue
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    12N/10mm
  • Trusco Code
    336-9820
  • Mass(g)
    225
  • Features
    Wrapping tape dedicated for air caps. It can be peeled off cleanly without damaging the air cap. It does not need to be sorted separately in disposal. It makes its presence felt when packing PE materials and through binding with 300% elongation ratio.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyethylene
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
335PE-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 329.00

PE(POLYETHYLENE) TAPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Color Details
    Blue
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    12N/10mm
  • Trusco Code
    336-9820
  • Mass(g)
    225
  • Features
    Wrapping tape dedicated for air caps. It can be peeled off cleanly without damaging the air cap. It does not need to be sorted separately in disposal. It makes its presence felt when packing PE materials and through binding with 300% elongation ratio.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyethylene
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Specifications of 335PE-50

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Color Details
    Blue
  • Adhesiveness
    5.2N/10mm
  • Tensile Strength
    12N/10mm
  • Trusco Code
    336-9820
  • Mass(g)
    225
  • Features
    Wrapping tape dedicated for air caps. It can be peeled off cleanly without damaging the air cap. It does not need to be sorted separately in disposal. It makes its presence felt when packing PE materials and through binding with 300% elongation ratio.
  • Specifications
    Cutting Requires Cutter
  • Base Materials
    Polyethylene
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
335PE-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 329.00

PE(POLYETHYLENE) TAPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A packaging tape exclusive to air cap buffer material.
●Since it can be smoothly removed, air cap buffer material will not be damaged.
●Sorting is not required at disposal.

Specification

●Color:Blue
●W x L(mm x m):50 x 50
●Thickness(mm):0.075
●SPQ(roll):50
●Viscosity: 5.2N/10mm
●Tensile Strength: 12N/10mm

Materials

●Base Material: Polyethylene 
●Adhesive: Acrylics