(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Best Cloth Tape No.756

Best Cloth Tape No.756

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 322.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
756-50-B
756-50-BK
756-50-GN
756-50-R
756-50-W
756-50-Y
N756-50-25-0.23-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Trusco Code Mass
(g)
Internal capacity

฿ 334.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Blue Type Blue 126-8171 450 1 Roll

฿ 322.16

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Black Black 126-8139 450 1 Roll

฿ 377.59

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Green Green 126-8155 450 1 Roll

฿ 360.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Type Red 126-8163 450 1 Roll

฿ 360.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) [White Type] White Type White 126-8121 450 1 Roll

฿ 322.16

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) Yellows Yellow 126-8147 450 1 Roll

฿ 6,183.53

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellows Yellow - - 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Adhesiveness
    24.20N/25mm
  • Tensile Strength
    186.30N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    5.88N/25mm
  • Stretch
    12%
  • Base Materials
    Muslin staple fiber
  • Adhesive
    Rubber-Based

Product Description

Highly adhesive cloth tape available in 9 color variations.
[Features]
· Adhesive compound is synthetic rubber and hot melt.
· Colored product is No.756. Color-coding for different applications is possible.
· Special widths are supported.
· Can be cut by hand.
[Applications]
· Sealing cardboard boxes.
· Identification of the content through color-coding. (Colored item)
· Craftwork such as making bags is possible with this tape.

Part Number
756-50-B
756-50-BK
756-50-GN
756-50-R
756-50-W
756-50-Y
N756-50-25-0.23-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Trusco Code Mass
(g)
Internal capacity

฿ 334.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Blue Type Blue 126-8171 450 1 Roll

฿ 322.16

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) Black Black 126-8139 450 1 Roll

฿ 377.59

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Green Green 126-8155 450 1 Roll

฿ 360.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Type Red 126-8163 450 1 Roll

฿ 360.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) [White Type] White Type White 126-8121 450 1 Roll

฿ 322.16

ADHESIVE CLOTH TAPES 1 Piece(s) - 1 Day(s) Yellows Yellow 126-8147 450 1 Roll

฿ 6,183.53

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellows Yellow - - 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1