(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Transparent Packaging Tape No.3303

Transparent Packaging Tape No.3303

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 107.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J6030
J6030-PACK
J6040
J6040-PACK
J6050
J6050-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 107.85

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 10 Day(s) - 4904140860301 391-4861 200 1 Roll

฿ 3,842.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) - - - - 1 Pack (50 pcs)

฿ 342.77

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

3 Pieces Per Package

10 Day(s) - 4904140860400 391-4879 600 1 Pack (3 pcs)

฿ 5,293.64

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - - - - 1 Pack (60 pcs)

฿ 191.95

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 10 Day(s) CT with Cutter 4904140860509 391-4887 255 1 Roll

฿ 6,200.70

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) - - - - 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Adhesiveness
    8N/20mm
  • Tensile Strength
    130N/25mm
  • Color Details
    Clear
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Cutting Method
    Cutting Requires Cutter

Product Description

Transparent OPP tape using strong polypropylene film.
[Features]
· Adhesive tape with a good balance between strength, transparency, and usability.
· There is also a type supplied with a cutter that is extremely easy to use. Overlapped pasting is possible.
· Water resistant and excellent tape strength.
[Applications]
· For packing and moving cardboard boxes.
· For adhering transparent films as well as colored/patterned materials with text.
· For binding bags and repairing corners of paper boxes.
· Tape can be written on for labeling.

Part Number
J6030
J6030-PACK
J6040
J6040-PACK
J6050
J6050-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 107.85

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 10 Day(s) - 4904140860301 391-4861 200 1 Roll

฿ 3,842.36

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) - - - - 1 Pack (50 pcs)

฿ 342.77

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

3 Pieces Per Package

10 Day(s) - 4904140860400 391-4879 600 1 Pack (3 pcs)

฿ 5,293.64

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) - - - - 1 Pack (60 pcs)

฿ 191.95

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 10 Day(s) CT with Cutter 4904140860509 391-4887 255 1 Roll

฿ 6,200.70

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) - - - - 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1