(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cellotape® easy open red/green/white

Cellotape® easy open red/green/white

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 163.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTEZ-FG
CTEZ-FR
CTEZ-FW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 163.36

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) Green Green 364-5797 1 Roll

฿ 163.36

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) Red Type Red 364-5801 1 Roll

฿ 166.01

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) White Type White 364-5819 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    18
  • Length(m)
    50
  • Thickness(mm)
    0.056
  • Adhesiveness
    3.98N/10mm
  • Tensile Strength
    41.5N/10mm
  • Mass(g)
    72.5
  • Material
    Winding Core: Eco Mark Certified
  • Base Materials
    Cellophane
  • Adhesive
    Rubber-Based (Uses Natural Rubber)
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    26
  • Internal capacity
    1 Roll

Product Description

[Features]
· Cellotape® does not have adhesive on both sides, which makes it "easy to get hold of, easy to peel off."
[Applications]
· A lid stopper for food packs in general (used for fixing).
· Sealing of envelopes.

Part Number
CTEZ-FG
CTEZ-FR
CTEZ-FW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 163.36

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) Green Green 364-5797 1 Roll

฿ 163.36

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) Red Type Red 364-5801 1 Roll

฿ 166.01

TAPES FOR OFFICE WORK 1 Piece(s) 10 Day(s) White Type White 364-5819 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1