(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cellotape No405

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 265.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT405AP-12
CT405AP-15
CT405AP-18
CT405AP-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g/package)
Internal capacity

฿ 265.06

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167056100 006-0348 330 1 Pack (10 pcs)

฿ 330.15

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 15 4987167056117 006-0372 400 1 Pack (10 pcs)

฿ 395.11

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 18 4987167056124 006-0381 500 1 Pack (10 pcs)

฿ 265.06

TAPES FOR OFFICE WORK 1 Pack(s)

5 Pieces Per Package

Same day 24 4987167056131 006-0399 330 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    35
  • Thickness(mm)
    0.053
  • Adhesiveness
    3.93N/10mm
  • Tensile Strength
    41.6N/10mm
  • Core diameter
    3 inches (76 mm)
  • Color Details
    Clear
  • Base Materials
    Cellophane
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    23

Product Description

Cellophane tape for a variety of applications, such as general light packaging.
[Features]
· Registered trademark of our cellophane tape.
· Can be used for general light packaging. Flexible, easy to use, and with excellent workability.
· Cellotape is a plant based product made primarily of natural materials.
· Winding core uses 100% recycled paper.
· No harmful gas when incinerated, plus burns at low calories.
[Applications]
· For general light packaging; packing and securing paper boxes; hanging and affixing posters, etc.

Part Number
CT405AP-12
CT405AP-15
CT405AP-18
CT405AP-24
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g/package)
Internal capacity

฿ 265.06

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167056100 006-0348 330 1 Pack (10 pcs)

฿ 330.15

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 15 4987167056117 006-0372 400 1 Pack (10 pcs)

฿ 395.11

TAPES FOR OFFICE WORK 1 Pack(s)

10 Pieces Per Package

Same day 18 4987167056124 006-0381 500 1 Pack (10 pcs)

฿ 265.06

TAPES FOR OFFICE WORK 1 Pack(s)

5 Pieces Per Package

Same day 24 4987167056131 006-0399 330 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

         
     No. 405-1P Series  (Industrial Use) for Production



      405-24 Series (Industrial Use) for Production


       CT405AP Series (Business Use)