(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Craft Paper Backed Tape No305W/No305C, Standard Printing No305PS

New Craft Paper Backed Tape No305W/No305C, Standard Printing No305PS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 141.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
305C1-50
305C2-50
305C3-50
305C4-50
305C6-50
305C11-50
305C13-50
305C14-50
305C18-50
305C20-50
305C21-50
305W-38
305W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Trusco Code Mass
(g)
Internal capacity

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Red Type 50 Red 330-0889 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Yellows 50 Yellow 330-0927 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Green 50 Green 330-0935 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Blue Type 50 Blue 330-0943 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 5 Day(s) Black 50 Black 330-0951 350 1 Roll

฿ 193.00

CRAFT TAPES 1 Piece(s) 12 Day(s) Red Type 50 Pink 330-0854 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Yellows 50 Orange 330-0862 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Green 50 Light Green 330-0871 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Brown-based 50 Brown 330-0897 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Blue Type 50 Light blue 330-0901 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Purple-base 50 Purple 330-0919 350 1 Roll

฿ 141.26

CRAFT TAPES 1 Piece(s) 5 Day(s) White Type 38 White 332-5334 266 1 Roll

฿ 183.31

CRAFT TAPES 1 Piece(s) 10 Day(s) White Type 50 White 332-5342 350 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Adhesiveness
    3.42N/10mm
  • Tensile Strength
    72.8N/10mm
  • Base Materials
    Craft Paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    9
  • Internal capacity
    1 Roll

Product Description

[Features]
· Pure white craft paper is used for the base.
· Solvent-free type adhesive.

Part Number
305C1-50
305C2-50
305C3-50
305C4-50
305C6-50
305C11-50
305C13-50
305C14-50
305C18-50
305C20-50
305C21-50
305W-38
305W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Trusco Code Mass
(g)
Internal capacity

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Red Type 50 Red 330-0889 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Yellows 50 Yellow 330-0927 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Green 50 Green 330-0935 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Blue Type 50 Blue 330-0943 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 5 Day(s) Black 50 Black 330-0951 350 1 Roll

฿ 193.00

CRAFT TAPES 1 Piece(s) 12 Day(s) Red Type 50 Pink 330-0854 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Yellows 50 Orange 330-0862 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 10 Day(s) Green 50 Light Green 330-0871 350 1 Roll

฿ 203.26

CRAFT TAPES 1 Piece(s) 12 Day(s) Brown-based 50 Brown 330-0897 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Blue Type 50 Light blue 330-0901 350 1 Roll

฿ 206.07

CRAFT TAPES 1 Piece(s) 10 Day(s) Purple-base 50 Purple 330-0919 350 1 Roll

฿ 141.26

CRAFT TAPES 1 Piece(s) 5 Day(s) White Type 38 White 332-5334 266 1 Roll

฿ 183.31

CRAFT TAPES 1 Piece(s) 10 Day(s) White Type 50 White 332-5342 350 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1