(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cloth Adhesive Tape, Cutting Method: Can Be Cut by Hand

Cloth Adhesive Tape, Cutting Method: Can Be Cut by Hand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 203.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1211-50
1212-50
1213-50
1214-50
1215-50
1216-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) Same day Red Type Red 418-8365 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Yellows Yellow 418-8373 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Green 418-8381 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Blue Type Blue 418-8390 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Type White 418-8403 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Black Black 418-8411 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.21
  • Adhesiveness
    5.46N/10mm
  • Tensile Strength
    53.3N/10mm
  • Mass(g)
    240
  • Base Materials
    Staple Fiber + PET
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Roll

Product Description

[Features]
· A cloth adhesive tape with excellent cost performance.
· Light tape releasing for good workability.
[Applications]
· Sealing of cardboard boxes.
· Packaging heavy objects.

Part Number
1211-50
1212-50
1213-50
1214-50
1215-50
1216-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Internal capacity

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) Same day Red Type Red 418-8365 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Yellows Yellow 418-8373 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Green 418-8381 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Blue Type Blue 418-8390 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) White Type White 418-8403 1 Roll

฿ 203.13

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Black Black 418-8411 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An Adhesive cloth tape excellent in cost performance.

Specification

●W x L(mm x m):50 x 25
●Thickness(mm):0.21
●SPQ(roll):30
●Viscosity: 5.46N/10mm
●Tensile Strength: 53.3N/10mm

Materials

●Base Material: Staple Fiber + PET
●Adhesive: Rubber