- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Recycled PET Cloth Tape No151
Specifications of 151-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.3
-
- Adhesiveness
- 4.65N/10mm
-
- Tensile Strength
- 46.1N/10mm
-
- Color Details
- Ocher
-
- Trusco Code
- 329-9651
-
- Mass(g)
- 330
-
- Base Materials
- Staple Fiber + Recycled PET
-
- Adhesive
- Rubber-Based
-
- Cutting Method
- Can cut by hand
-
- Stretch(%)
- 7
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 223.75
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.3
-
- Adhesiveness
- 4.65N/10mm
-
- Tensile Strength
- 46.1N/10mm
-
- Color Details
- Ocher
-
- Trusco Code
- 329-9651
-
- Mass(g)
- 330
-
- Base Materials
- Staple Fiber + Recycled PET
-
- Adhesive
- Rubber-Based
-
- Cutting Method
- Can cut by hand
-
- Stretch(%)
- 7
-
- Internal capacity
- 1 Roll
Product Description
[Features]
· Complies with Green Purchasing Law.
· PET bottle recycled fiber is used as weft and muslin staple fibers are used as warp.
· Environmentally friendly tape. Core is made of recycled paper with 100% waste paper pulp content.
· Uses no hazardous organic solvents at all.
Specifications of 151-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown-based
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.3
-
- Adhesiveness
- 4.65N/10mm
-
- Tensile Strength
- 46.1N/10mm
-
- Color Details
- Ocher
-
- Trusco Code
- 329-9651
-
- Mass(g)
- 330
-
- Base Materials
- Staple Fiber + Recycled PET
-
- Adhesive
- Rubber-Based
-
- Cutting Method
- Can cut by hand
-
- Stretch(%)
- 7
-
- Internal capacity
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 223.75
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?