(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Adhesive Tape, Sealing of Heavy Cardboard

Cloth Adhesive Tape, Sealing of Heavy Cardboard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 125.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
102N7-25
102N7-38
102N7-60
102N7-75
102N7-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 125.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 25 391-9927 170 1 Roll

฿ 189.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 38 391-9935 265 1 Roll

฿ 276.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 60 391-9951 415 1 Roll

฿ 345.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 75 391-9960 517 1 Roll

฿ 495.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 100 391-9919 675 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.3
  • Adhesiveness
    5.05N/10mm
  • Tensile Strength
    70.9N/10mm
  • Color Details
    Ocher
  • Base Materials
    Poly-laminated staple fiber
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    7
  • Internal capacity
    1 Roll

Product Description

[Features]
· It shows excellent adhesion and outstanding holding force.
· Light tape releasing for good workability.
[Applications]
· Sealing of heavy cardboard boxes.

Part Number
102N7-25
102N7-38
102N7-60
102N7-75
102N7-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 125.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 25 391-9927 170 1 Roll

฿ 189.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 38 391-9935 265 1 Roll

฿ 276.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 60 391-9951 415 1 Roll

฿ 345.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 75 391-9960 517 1 Roll

฿ 495.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 100 391-9919 675 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1