(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.800 Fabric Adhesive Tape for Packaging

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 8000-50MMX25M

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Color Detail
    Ocher
  • Adhesive Strength
    16.0N/25mm
  • Tensile Strength
    155.0N/25mm
  • Retention Force
    0.3mm/15min
  • Ball Tack
    40
  • Trusco Code
    416-5993
  • Mass(g)
    495
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure Sensitive Adhesive
    Natural Rubber-Based (Red Adhesive)
  • Amount Of Content
    1 Roll
Part Number
8000-50MMX25M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 205.00

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Color Detail
    Ocher
  • Adhesive Strength
    16.0N/25mm
  • Tensile Strength
    155.0N/25mm
  • Retention Force
    0.3mm/15min
  • Ball Tack
    40
  • Trusco Code
    416-5993
  • Mass(g)
    495
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure Sensitive Adhesive
    Natural Rubber-Based (Red Adhesive)
  • Amount Of Content
    1 Roll

Product Description

Strong adhesive type cloth tape using red glue.
[Features]
·Ideal for heavy packaging and securely packed.
·The product with the highest adhesion in the series.
·Adhesive strength (N/25 mm): 16.0.
·Adhesive strength, holding power, tensile strength, etc. are all top-notch.
[Applications]
·Ideal for sealing cardboard boxes (for export packing and heavy packing) and various repairs.

Specifications of 8000-50MMX25M

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Color Detail
    Ocher
  • Adhesive Strength
    16.0N/25mm
  • Tensile Strength
    155.0N/25mm
  • Retention Force
    0.3mm/15min
  • Ball Tack
    40
  • Trusco Code
    416-5993
  • Mass(g)
    495
  • Base Material
    Polyethylene Laminated Cloth
  • Pressure Sensitive Adhesive
    Natural Rubber-Based (Red Adhesive)
  • Amount Of Content
    1 Roll
Part Number
8000-50MMX25M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 205.00

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Viscosity, holding power, tensile strength, etc. are all the best packing tape tool.

Specification

●Color:Cardboard Box
●W x L(mm x m):50 x 25
●Thickness(mm):0.32
●SPQ(roll):30
●Viscosity: 6.4N/10mm
●Tensile Strength: 155.0N/25mm

Materials

●Base Material: Staple Fiber
●Adhesive: Rubber