(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Olive Tape No.145 Fabric Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 273.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
145-B-50X25
145-BK-50X25
145-BR-50X25
145-GR-50X25
145-GY-50X25
145-OR-50X25
145-R-50X25
145-SV-50X25
145-W-50X25
145-Y-50X25
N145-25-25-0.31-R-PACK
N145-38-25-0.31-YL-PACK
N145-50-25-0.31-BK-PACK
N145-50-25-0.31-OR-PACK
N145-50-25-0.31-SL-PACK
N145-60-25-0.31-GR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Details Type Trusco Code Mass
(g)
Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content

฿ 392.09

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Blue 50 Blue - 419-5949 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 273.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Black Color 50 Black - 419-5957 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Brown Color 50 Brown - 419-5965 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Green 50 Green - 419-5973 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Black Color 50 Gray - 419-5981 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 Orange - 419-5990 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Red Color 50 Red - 419-6007 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Gold and Silver 50 Silver - 419-6015 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 283.43

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) White Color 50 White - 419-6023 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 Yellow - 419-6031 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 10,306.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

25 Day(s) Red Color 25 Red Pack - - - - - 10 Staple fiber 1 Box (60 Rolls)

฿ 7,630.84

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

11 Day(s) Yellow Color 38 Yellow Pack - - - - - 10 Staple fiber 1 Box (48 Rolls)

฿ 919.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) Black Color 50 Black Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 919.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) Yellow Color 50 Orange Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 10,330.00

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

16 Day(s) Gold and Silver 50 Silver Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 7,558.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

11 Day(s) Green 60 Green Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Adhesive Strength
    10.79N/25mm
  • Tensile Strength
    186.3N/25mm

Product Description

With a variety of clear colors available, this cloth tape is ideal for color coding cases.
[Features]
· 12 different colors available. Opaque, so the colors don't fade.
· A thick cloth tape coated with a layer of strong adhesive.
· Easy to cut.
[Applications]
· For general packaging.
· Ideal for color coding cases.
· For various kinds of tacking, binding and protection.

Part Number
145-B-50X25
145-BK-50X25
145-BR-50X25
145-GR-50X25
145-GY-50X25
145-OR-50X25
145-R-50X25
145-SV-50X25
145-W-50X25
145-Y-50X25
N145-25-25-0.31-R-PACK
N145-38-25-0.31-YL-PACK
N145-50-25-0.31-BK-PACK
N145-50-25-0.31-OR-PACK
N145-50-25-0.31-SL-PACK
N145-60-25-0.31-GR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Details Type Trusco Code Mass
(g)
Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content

฿ 392.09

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Blue 50 Blue - 419-5949 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 273.11

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Black Color 50 Black - 419-5957 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Brown Color 50 Brown - 419-5965 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Green 50 Green - 419-5973 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Black Color 50 Gray - 419-5981 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 Orange - 419-5990 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Red Color 50 Red - 419-6007 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) Gold and Silver 50 Silver - 419-6015 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 283.43

ADHESIVE CLOTH TAPES 1 Piece(s) - 5 Day(s) White Color 50 White - 419-6023 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 275.91

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 Yellow - 419-6031 430 Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 10,306.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

25 Day(s) Red Color 25 Red Pack - - - - - 10 Staple fiber 1 Box (60 Rolls)

฿ 7,630.84

ADHESIVE CLOTH TAPES 1 Pack(s)

48 Pieces Per Package

11 Day(s) Yellow Color 38 Yellow Pack - - - - - 10 Staple fiber 1 Box (48 Rolls)

฿ 919.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) Black Color 50 Black Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 919.00

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) Yellow Color 50 Orange Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 10,330.00

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

16 Day(s) Gold and Silver 50 Silver Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

฿ 7,558.47

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

11 Day(s) Green 60 Green Pack - - - - - 10 Staple fiber 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: How many colors are available?
Answer: There are twelve colors.