(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Olive Tape No.141 Fabric Adhesive Tape

Olive Tape No.141 Fabric Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 221.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
141-38X25
141-50X25
141-75X25
141-100X25
N141-50-25-0.37-CRDB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Details Type Trusco Code Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content

฿ 221.44

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) 38 - 419-5868 440 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 291.12

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) 50 - 419-5876 600 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 432.99

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 75 - 419-5884 870 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 572.87

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) 100 - 419-5850 1160 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 5,821.70

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

12 Day(s) 50 Pack - - - - - - 10 Staple fiber 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.37
  • Adhesive Strength
    10.79N/25mm
  • Tensile Strength
    186.3N/25mm
  • Color Detail
    Cardboard

Product Description

A strong cloth tape that assures secure packaging thanks to the carefully selected fabric base and a thick layer of powerful adhesive.
[Features]
· Easy to cut, and rolls back smoothly.
· A thick cloth tape coated with a layer of strong adhesive.
· Sticks securely to rough surfaces.
· Can be written on.
[Applications]
· For general packaging, heavy packaging, packaging for import/export.
· For various kinds of tacking, binding and protection.

Part Number
141-38X25
141-50X25
141-75X25
141-100X25
N141-50-25-0.37-CRDB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Details Type Trusco Code Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Amount Of Content

฿ 221.44

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) 38 - 419-5868 440 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 291.12

ADHESIVE CLOTH TAPES 1 Piece(s) - 3 Day(s) 50 - 419-5876 600 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 432.99

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 75 - 419-5884 870 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 572.87

ADHESIVE CLOTH TAPES 1 Piece(s) - 12 Day(s) 100 - 419-5850 1160 This fabric tape for heavy package is easy to cut by hand and thickest in this industry. Can cut by hand Staple fiber Rubber-Based - - 1 Roll

฿ 5,821.70

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

12 Day(s) 50 Pack - - - - - - 10 Staple fiber 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1