(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Captain Light LED Lamp Replacement Unit

Captain Light LED Lamp Replacement Unit

You can add up to 6 items to the comparison list.

Loading...

Specifications of LED-18

  • Product types
    LED
  • Other
    Option
  • Voltage(V)
    125
  • Power Consumption(W)
    7
  • Body Sizes
    230x65x42
  • Trusco Code
    404-8342
  • Mass(g)
    225
  • Features
    Strange sensation occurs from coloration when near phosphorescent lamp due to high luminosity and wide angle.
  • Material
    Resin case
Part Number
LED-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,484.04

PORTABLE LIGHTS FOR WORKING 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product types
    LED
  • Other
    Option
  • Voltage(V)
    125
  • Power Consumption(W)
    7
  • Body Sizes
    230x65x42
  • Trusco Code
    404-8342
  • Mass(g)
    225
  • Features
    Strange sensation occurs from coloration when near phosphorescent lamp due to high luminosity and wide angle.
  • Material
    Resin case

Product Description

[Applications]
· For illumination for automobile and machine maintenance

Specifications of LED-18

  • Product types
    LED
  • Other
    Option
  • Voltage(V)
    125
  • Power Consumption(W)
    7
  • Body Sizes
    230x65x42
  • Trusco Code
    404-8342
  • Mass(g)
    225
  • Features
    Strange sensation occurs from coloration when near phosphorescent lamp due to high luminosity and wide angle.
  • Material
    Resin case
Part Number
LED-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,484.04

PORTABLE LIGHTS FOR WORKING 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1