(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Lubricator, Manual Type with Maximum Discharge Pressure (MPa) 9.8

Hand Lubricator, Manual Type with Maximum Discharge Pressure (MPa) 9.8

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FTK-8

  • Type
    Lubricator
  • Trusco Code
    126-5431
  • Mass(g)
    6100
  • Features
    Suitable for outdoor work without a compressor.
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.82
  • Discharge Quantity(cc/stroke)
    4
  • Maximum Discharge Pressure(MPa)
    9.8
  • Height x Diameter(mm)
    320×200
  • Accessory
    FTK-70G
  • Inner capacity
    1 unit
Part Number
FTK-8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 17,876.00

฿ 16,444.13

GREASE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Type
    Lubricator
  • Trusco Code
    126-5431
  • Mass(g)
    6100
  • Features
    Suitable for outdoor work without a compressor.
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.82
  • Discharge Quantity(cc/stroke)
    4
  • Maximum Discharge Pressure(MPa)
    9.8
  • Height x Diameter(mm)
    320×200
  • Accessory
    FTK-70G
  • Inner capacity
    1 unit

Product Description

[Features]
· Suitable for outdoor work without a compressor.
· 1 gun is included with each unit.

Specifications of FTK-8

  • Type
    Lubricator
  • Trusco Code
    126-5431
  • Mass(g)
    6100
  • Features
    Suitable for outdoor work without a compressor.
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.82
  • Discharge Quantity(cc/stroke)
    4
  • Maximum Discharge Pressure(MPa)
    9.8
  • Height x Diameter(mm)
    320×200
  • Accessory
    FTK-70G
  • Inner capacity
    1 unit
Part Number
FTK-8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 17,876.00

฿ 16,444.13

GREASE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1