(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple

Grease Nipple

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 128.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGNA-M6X0.75
TGNA-M6X1.0
TGNA-R1/8
TGNB-G1/8
TGNB-M6X1.0
TGNB-R1/8
TGNB-U1/4
TGNC-M6X1.0
TGNC-R1/8
TGNCS-R1/8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Connection Dia. Details Type Product Name JAN Code Trusco Code Mass
(g)
Mass Main Body Material Surface Treatment Inner capacity

฿ 128.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X0.75(JIS Type) Type A - - - 408-6066 - 18 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 128.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

Same day M6X1.0 Type A - - - 408-6058 - 18 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 211.52

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) R1/8 (JIS Type) A Type - - - 408-6074 - 31 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 209.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) G(PF)1/8 type-B - - 4989999390889 764-8855 44 - - - 1 Pack (5 pcs)

฿ 241.90

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X1.0 Type B - - - 408-6031 - 32 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 247.55

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) R1/8 (JIS Type) B Type - - - 408-6023 - 53 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 216.00

LUBRICATORS/GREASE GUNS 1 Pack(s)

5 Pieces Per Package

Same day U1/4 28-Threaded B Type - Grease Nipple B 4989999338805 478-9521 44 - - - 1 Pack (5 pcs)

฿ 274.84

LUBRICATORS/GREASE GUNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X1.0 Type C - Grease Nipple C 4989999338768 478-9539 36 - - - 1 Pack (5 pcs)

฿ 290.17

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

12 Day(s) R1/8 (JIS Type) C Type - - - 408-6040 - 53 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 661.21

GREASE NIPPLES 1 Pack(s)

2 Pieces Per Package

1 Day(s) R (PT) 1/8 C Type C Type - 4989999398236 772-7585 28 - - - 1 Pack (2 pcs)

Basic Specifications

Product Description

Push the grease gun nozzle against the tip of the grease nipple to lubricate.

Part Number
TGNA-M6X0.75
TGNA-M6X1.0
TGNA-R1/8
TGNB-G1/8
TGNB-M6X1.0
TGNB-R1/8
TGNB-U1/4
TGNC-M6X1.0
TGNC-R1/8
TGNCS-R1/8
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Connection Dia. Details Type Product Name JAN Code Trusco Code Mass
(g)
Mass Main Body Material Surface Treatment Inner capacity

฿ 128.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X0.75(JIS Type) Type A - - - 408-6066 - 18 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 128.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

Same day M6X1.0 Type A - - - 408-6058 - 18 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 211.52

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) R1/8 (JIS Type) A Type - - - 408-6074 - 31 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 209.00

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) G(PF)1/8 type-B - - 4989999390889 764-8855 44 - - - 1 Pack (5 pcs)

฿ 241.90

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X1.0 Type B - - - 408-6031 - 32 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 247.55

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

1 Day(s) R1/8 (JIS Type) B Type - - - 408-6023 - 53 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 216.00

LUBRICATORS/GREASE GUNS 1 Pack(s)

5 Pieces Per Package

Same day U1/4 28-Threaded B Type - Grease Nipple B 4989999338805 478-9521 44 - - - 1 Pack (5 pcs)

฿ 274.84

LUBRICATORS/GREASE GUNS 1 Pack(s)

5 Pieces Per Package

1 Day(s) M6X1.0 Type C - Grease Nipple C 4989999338768 478-9539 36 - - - 1 Pack (5 pcs)

฿ 290.17

GREASE NIPPLES 1 Pack(s)

5 Pieces Per Package

12 Day(s) R1/8 (JIS Type) C Type - - - 408-6040 - 53 g/pack Brass Rod Nickel Plating 1 Pack (5 pcs.)

฿ 661.21

GREASE NIPPLES 1 Pack(s)

2 Pieces Per Package

1 Day(s) R (PT) 1/8 C Type C Type - 4989999398236 772-7585 28 - - - 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Push the grease gun nozzle against the tip of the grease nipple to lubricate it.
●The lubrication pressure is recommended to be 10MPa or less.

Specification

●Q'ty Per Bag(piece):5
●SPQ(bag):10

Materials

●Brass Bar 
●Surface Treatment: Nickel Plate