(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Type Grease Gun (Exclusive For Cartridge Grease) Flexible Air Type Grease Gun

Air Type Grease Gun (Exclusive For Cartridge Grease) Flexible Air Type Grease Gun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TAG-508N

  • Type
    Grease Gun
  • Overall Length(mm)
    416
  • Oil tank diameter(mm)
    62.6
  • Max. Pressure(MPa)
    24
  • Trusco Code
    328-5758
  • Mass(g)
    1900
  • Features
    It is for air only. The gun rotates by 360°, allowing the angle to be adjusted according to the location. It allows grease to be continuously discharged, making it ideal for lubricating in large quantity. Grease is for the cartridge only.
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Discharge Quantity(cc/min)
    210
  • Format
    Air Type
  • Inner capacity
    1 pc.
Part Number
TAG-508N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 4,331.00

GREASE GUNS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Overall Length(mm)
    416
  • Oil tank diameter(mm)
    62.6
  • Max. Pressure(MPa)
    24
  • Trusco Code
    328-5758
  • Mass(g)
    1900
  • Features
    It is for air only. The gun rotates by 360°, allowing the angle to be adjusted according to the location. It allows grease to be continuously discharged, making it ideal for lubricating in large quantity. Grease is for the cartridge only.
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Discharge Quantity(cc/min)
    210
  • Format
    Air Type
  • Inner capacity
    1 pc.

Product Description

Air type grease gun capable of providing continuous grease discharge.
[Features]
· Dedicated for air.
· The gun rotates by 360°, allowing the angle to be adjusted according to the location.
· Allows grease to be continuously discharged, making it ideal for lubricating in large quantity.
· The grease is for cartridge only.
[Applications]
· For lubricating machinery.

Specifications of TAG-508N

  • Type
    Grease Gun
  • Overall Length(mm)
    416
  • Oil tank diameter(mm)
    62.6
  • Max. Pressure(MPa)
    24
  • Trusco Code
    328-5758
  • Mass(g)
    1900
  • Features
    It is for air only. The gun rotates by 360°, allowing the angle to be adjusted according to the location. It allows grease to be continuously discharged, making it ideal for lubricating in large quantity. Grease is for the cartridge only.
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Discharge Quantity(cc/min)
    210
  • Format
    Air Type
  • Inner capacity
    1 pc.
Part Number
TAG-508N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 4,331.00

GREASE GUNS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Air only.
●Since the gun rotates 360°, you can adjust the angle according to the locations.
●Continuous discharge of grease is possible, making it optimum for a large amount of grease up.
●The grease is for cartridge only.

Specification

●Discharge Rate(cc/min):210
●Type:Pneumatic type
●Oil Tank Diameter(mm):62.6
●Capacity(cc):400
●Total Length(mm):416
●SPQ(piece):1
●Nozzle Connecting Screw: R1/8
●Use Air Pressure: 0.4 to 0.8MPa
●Applicable Grease: Cone Penetration No.0, No.1