(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Gun (High delivery, Manual filling type)

Grease Gun (High delivery, Manual filling type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TGS-400H

  • Type
    Grease Gun
  • Nozzle Length(mm)
    170
  • Single discharge quantity(cc)
    2.0
  • Overall Length(mm)
    387
  • Oil tank diameter(mm)
    56.4
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    30
  • Trusco Code
    416-3061
  • Mass(g)
    1400
  • Features
    It is a hand-crafted, high-discharge type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.
Part Number
TGS-400H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,599.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    170
  • Single discharge quantity(cc)
    2.0
  • Overall Length(mm)
    387
  • Oil tank diameter(mm)
    56.4
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    30
  • Trusco Code
    416-3061
  • Mass(g)
    1400
  • Features
    It is a hand-crafted, high-discharge type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.

Product Description

[Features]
High Discharge Amount Hand-Packed Type
Double piston design for high discharge rate
Cartridge type for easy operation and clean hands
[Applications]
Detail greasing

Specifications of TGS-400H

  • Type
    Grease Gun
  • Nozzle Length(mm)
    170
  • Single discharge quantity(cc)
    2.0
  • Overall Length(mm)
    387
  • Oil tank diameter(mm)
    56.4
  • Direct intake maximum capacity(cc)
    500
  • Max. Pressure(MPa)
    30
  • Trusco Code
    416-3061
  • Mass(g)
    1400
  • Features
    It is a hand-crafted, high-discharge type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Set Content
    Nozzle with chuck
  • Inner capacity
    1 pc.
Part Number
TGS-400H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,599.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A high discharge rate quantity hand-packing type.

Specification

●Discharge Rate Per Time (cc):2.0
●Nozzle Length(mm):170
●Oil Tank Diameter(mm):56.4
●Capacity(cc):500
●Total Length(mm):387
●SPQ(piece):16
●Nozzle Connecting Screw: Rc1/8
●Applicable Grease: Cone Penetration No.1, No.2

Accessories

●Chuck Type Nozzle