(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGS-140 |
TGS-400 |
TGS-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Length (mm) |
Details Type | Single discharge quantity (cc) |
Overall Length (mm) |
Oil tank diameter (mm) |
Direct intake maximum capacity (cc) |
Max. Pressure (MPa) |
JAN Code | Trusco Code | Mass (g) |
Cartridge Grease Capacity (cc) |
Set Content | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,345.00 |
GREASE GUNS | 1 Piece(s) | Same day | 115 | Straight nozzle type | 0.5 | 230 | 38.1 | 140 | 18 | 4989999211306 | 416-3028 | 400 | 85 | Straight Nozzle | 1 pc. | ||
฿ 1,663.00 |
GREASE GUNS | 1 Piece(s) | Same day | 115 | Straight nozzle type | 0.7 | 290 | 60.5 | 400 | 54 | 4989999211313 | 416-3036 | 1100 | 210 | Straight Nozzle | 1 pc. | ||
฿ 1,382.00 |
GREASE GUNS | 1 Piece(s) | 1 Day(s) | 160 | Nozzle with chuck | 0.9 | 360 | 63 | 600 | 47 | 4989999268584 | 445-5797 | 1400 | 420 | Nozzle with chuck | 1 pc. |
Cartridge/manual combined grease gun.
[Features]
· Nozzle connection screw: Rc 1/8.
· Applicable grease: consistency No. 1, No. 2.
Part Number |
---|
TGS-140 |
TGS-400 |
TGS-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Length (mm) |
Details Type | Single discharge quantity (cc) |
Overall Length (mm) |
Oil tank diameter (mm) |
Direct intake maximum capacity (cc) |
Max. Pressure (MPa) |
JAN Code | Trusco Code | Mass (g) |
Cartridge Grease Capacity (cc) |
Set Content | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,345.00 |
GREASE GUNS | 1 Piece(s) | Same day | 115 | Straight nozzle type | 0.5 | 230 | 38.1 | 140 | 18 | 4989999211306 | 416-3028 | 400 | 85 | Straight Nozzle | 1 pc. | ||
฿ 1,663.00 |
GREASE GUNS | 1 Piece(s) | Same day | 115 | Straight nozzle type | 0.7 | 290 | 60.5 | 400 | 54 | 4989999211313 | 416-3036 | 1100 | 210 | Straight Nozzle | 1 pc. | ||
฿ 1,382.00 |
GREASE GUNS | 1 Piece(s) | 1 Day(s) | 160 | Nozzle with chuck | 0.9 | 360 | 63 | 600 | 47 | 4989999268584 | 445-5797 | 1400 | 420 | Nozzle with chuck | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?