(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pistol Type Rebar Gun Set

Pistol Type Rebar Gun Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PG-120S

  • Type
    Grease Gun
  • Nozzle Length(mm)
    114
  • Single discharge quantity(cc)
    0.4–0.5
  • Overall Length(mm)
    254
  • Oil tank diameter(mm)
    36.5
  • Max. Pressure(MPa)
    19.6
  • Trusco Code
    112-5184
  • Features
    It is a direct grease injection type. It can be used with one hand.
  • Mass
    720 g/set
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Set Content
    PG-120 Main Body Hydraulic Nozzle Extension Nozzle
  • Inner capacity
    1 Set (PG-120 Main Unit: 1 Unit, Hydraulic Spray Nozzle: 1 Nozzle, Nozzle Extension: 1 Unit)
Part Number
PG-120S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,164.00

GREASE GUNS 1 Piece(s) Same day 1 Set (PG-120 Main Unit: 1 Unit, Hydraulic Spray Nozzle: 1 Nozzle, Nozzle Extension: 1 Unit)

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    114
  • Single discharge quantity(cc)
    0.4–0.5
  • Overall Length(mm)
    254
  • Oil tank diameter(mm)
    36.5
  • Max. Pressure(MPa)
    19.6
  • Trusco Code
    112-5184
  • Features
    It is a direct grease injection type. It can be used with one hand.
  • Mass
    720 g/set
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Set Content
    PG-120 Main Body Hydraulic Nozzle Extension Nozzle
  • Inner capacity
    1 Set (PG-120 Main Unit: 1 Unit, Hydraulic Spray Nozzle: 1 Nozzle, Nozzle Extension: 1 Unit)

Product Description

Direct grease injection type lever-action grease gun set.
[Features]
· Can be operated with one hand.
· Nozzle connection screw: Rc 1/8.
[Applications]
· Dedicated for manual filling.

Specifications of PG-120S

  • Type
    Grease Gun
  • Nozzle Length(mm)
    114
  • Single discharge quantity(cc)
    0.4–0.5
  • Overall Length(mm)
    254
  • Oil tank diameter(mm)
    36.5
  • Max. Pressure(MPa)
    19.6
  • Trusco Code
    112-5184
  • Features
    It is a direct grease injection type. It can be used with one hand.
  • Mass
    720 g/set
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Set Content
    PG-120 Main Body Hydraulic Nozzle Extension Nozzle
  • Inner capacity
    1 Set (PG-120 Main Unit: 1 Unit, Hydraulic Spray Nozzle: 1 Nozzle, Nozzle Extension: 1 Unit)
Part Number
PG-120S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,164.00

GREASE GUNS 1 Piece(s) Same day 1 Set (PG-120 Main Unit: 1 Unit, Hydraulic Spray Nozzle: 1 Nozzle, Nozzle Extension: 1 Unit)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1